3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
Clear
Filter
Bore Size d (mm)
Outside Diameter D (mm)
Outside Ring Width B (mm)
Features
Lubrication Type
Cr - Dynamic Load Rating (kN)
C0r - Static Load Rating (kN)
Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||
6204H-ZZ/F | N/A 20 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 10.90 kN | N/A 5.32 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6204H-2RS/FVSL613 | N/A 20 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 10.90 kN | N/A 5.32 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H/FVSL613 | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H-2RS | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H-2RS/F | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H-ZZ/F | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
6303H-2RS/FVSL613 | N/A 17 mm | N/A 47.000 mm | N/A 14.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11.56 kN | N/A 5.61 kN | N/A 15000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H/FVSL613 | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H-2RS | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H-2RS/F | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H-ZZ/F | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
61904H-2RS/FVSL613 | N/A 20 mm | N/A 37.000 mm | N/A 9.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 5.42 kN | N/A 2.95 kN | N/A 19000 rpm | N/A 22000 rpm |
N/A ![]() |
6302H | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6302H/FVSL613 | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6302H-2RS | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6302H-2RS/F | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6302H-ZZ/F | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6302H-2RS/FVSL613 | N/A 15 mm | N/A 42.000 mm | N/A 13.000 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 9.69 kN | N/A 4.59 kN | N/A 16000 rpm | N/A 24000 rpm |
N/A ![]() |
6004H | N/A 20 mm | N/A 42.000 mm | N/A 12.000 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 7.98 kN | N/A 4.05 kN | N/A 17000 rpm | N/A 25000 rpm |
N/A ![]() |
6004H/FVSL613 | N/A 20 mm | N/A 42.000 mm | N/A 12.000 mm | N/A Open | N/A Food Grade Solid Lube | N/A 7.98 kN | N/A 4.05 kN | N/A 17000 rpm | N/A 25000 rpm |
N/A ![]() |
6004H-2RS | N/A 20 mm | N/A 42.000 mm | N/A 12.000 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 7.98 kN | N/A 4.05 kN | N/A 17000 rpm | N/A 25000 rpm |
N/A ![]() |
6004H-2RS/F | N/A 20 mm | N/A 42.000 mm | N/A 12.000 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 7.98 kN | N/A 4.05 kN | N/A 17000 rpm | N/A 25000 rpm |
N/A ![]() |
6004H-ZZ/F | N/A 20 mm | N/A 42.000 mm | N/A 12.000 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 7.98 kN | N/A 4.05 kN | N/A 17000 rpm | N/A 25000 rpm |
N/A ![]() |