Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

226 - 250 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (N)

C0r - Static Load Rating (N)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD
N/A 20 mm N/A 37 mm N/A 9 mm N/A Shields N/A Standard Food Safe Grease N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD
N/A 20 mm N/A 37 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5420 N N/A 2950 N N/A 19000 rpm N/A 22000 rpm N/A CAD
N/A 50 mm N/A 80 mm N/A 16 mm N/A Open N/A N/A 18500 N N/A 13300 N N/A 8300 rpm N/A 12000 rpm N/A CAD
N/A 45 mm N/A 75 mm N/A 16 mm N/A Open N/A N/A 17800 N N/A 12100 N N/A 9100 rpm N/A 13000 rpm N/A CAD
N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A N/A 14300 N N/A 9240 N N/A 10000 rpm N/A 15000 rpm N/A CAD
N/A 35 mm N/A 62 mm N/A 14 mm N/A Open N/A N/A 13600 N N/A 8240 N N/A 11000 rpm N/A 16000 rpm N/A CAD
N/A 25 mm N/A 47 mm N/A 12 mm N/A Open N/A N/A 8550 N N/A 4680 N N/A 14000 rpm N/A 21000 rpm N/A CAD
N/A 20 mm N/A 42 mm N/A 12 mm N/A Open N/A N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD
N/A 17 mm N/A 35 mm N/A 10 mm N/A Open N/A N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD
N/A 15 mm N/A 32 mm N/A 9 mm N/A Open N/A N/A 4750 N N/A 2270 N N/A 20000 rpm N/A 30000 rpm N/A CAD
N/A 12 mm N/A 28 mm N/A 8 mm N/A Open N/A N/A 4350 N N/A 1910 N N/A 23000 rpm N/A 33000 rpm N/A CAD
N/A 3 mm N/A 9 mm N/A 3 mm N/A Open N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A CAD
N/A 3 mm N/A 9 mm N/A 5 mm N/A Shields N/A Standard Industrial Grease N/A 486 N N/A 150 N N/A 66000 rpm N/A 78000 rpm N/A CAD
N/A 6 mm N/A 22 mm N/A 7 mm N/A Open N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD
N/A 6 mm N/A 22 mm N/A 7 mm N/A Shields N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 33000 rpm N/A 39000 rpm N/A CAD
N/A 6 mm N/A 22 mm N/A 7 mm N/A Contact Seals N/A Standard Industrial Grease N/A 2800 N N/A 1090 N N/A 18000 rpm N/A 21000 rpm N/A CAD
N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 3890 N N/A 1570 N N/A N/A N/A CAD
N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 10 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 6890 N N/A 2980 N N/A N/A N/A CAD
N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4350 N N/A 1910 N N/A N/A N/A CAD
N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 5780 N N/A 2440 N N/A N/A N/A CAD
N/A 12 mm N/A 37 mm N/A 12 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 8250 N N/A 3570 N N/A N/A N/A CAD
N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Industrial Grade Solid Lube N/A 4750 N N/A 2270 N N/A N/A N/A CAD
226 - 250 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »