3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

201 - 225 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Clear Filter

Bore Size d (mm)

Outside Diameter D (mm)

Outside Ring Width B (mm)

Features

Lubrication Type

Cr - Dynamic Load Rating (kN)

C0r - Static Load Rating (kN)

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

Sort by
6306H-2RS N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-2RS/F N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-ZZ/F N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Shields N/A Standard Food Safe Grease N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6306H-2RS/FVSL613 N/A 30 mm N/A 72.000 mm N/A 19.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 22.61 kN N/A 12.75 kN N/A 10000 rpm N/A 15000 rpm N/A CAD
6208H N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H/FVSL613 N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Open N/A Food Grade Solid Lube N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS/F N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-ZZ/F N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Shields N/A Standard Food Safe Grease N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6208H-2RS/FVSL613 N/A 40 mm N/A 80.000 mm N/A 18.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24.70 kN N/A 14.30 kN N/A 8800 rpm N/A 13000 rpm N/A CAD
6209H N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H/FVSL613 N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Open N/A Food Grade Solid Lube N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS/F N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-ZZ/F N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Shields N/A Standard Food Safe Grease N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6209H-2RS/FVSL613 N/A 45 mm N/A 85.000 mm N/A 19.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 27.80 kN N/A 16.40 kN N/A 8200 rpm N/A 12000 rpm N/A CAD
6307H N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H/FVSL613 N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Open N/A Food Grade Solid Lube N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS/F N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-ZZ/F N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Shields N/A Standard Food Safe Grease N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6307H-2RS/FVSL613 N/A 35 mm N/A 80.000 mm N/A 21.000 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 28.39 kN N/A 16.32 kN N/A 9300 rpm N/A 13000 rpm N/A CAD
6210H N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H/FVSL613 N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Open N/A Food Grade Solid Lube N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
6210H-2RS N/A 50 mm N/A 90.000 mm N/A 20.000 mm N/A Contact Seals N/A Standard Industrial Grease N/A 29.80 kN N/A 18.60 kN N/A 7700 rpm N/A 11000 rpm N/A CAD
201 - 225 of 228 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10