3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Radial ball bearings consist of an inner and outer ring with a cage containing a complement of precision balls. The standard Conrad-type bearing has a deep-groove construction capable of handling radial and axial loads from either direction in versatile designs that permit relatively high-speed operation.
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
In addition to standard single-row deep groove bearings, Timken offers special designs, including a maximum capacity series and an extra large (XLS) radial series bearing.
Size range: 3 mm - 600 mm (0.12 in. - 23.62 in.) bore
Clear
Filter
d - Bore (in)
d - Bore (mm)
D - Outer Diameter (in)
D - Outer Diameter (mm)
Bearing Width (in)
Bearing Width (mm)
Ce - Dynamic Radial Rating (lbf)
Ce - Dynamic Radial Rating (N)
Limiting Speed (Grease) (rpm)
Limiting Speed (Oil) (rpm)
Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Limiting Speed (Grease) |
Limiting Speed (Oil) |
Ball Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
S1PP | N/A 0.25 in6.35 mm | N/A 0.75 in19.05 mm | N/A 0.2812 in7.14 mm | N/A 240 lbf1050 N | N/A 700 lbf3100 N | N/A 24385 rpm | N/A 28450 rpm | N/A STEEL |
N/A ![]() |
S3K | N/A 0.375 in9.525 mm | N/A 0.875 in22.225 mm | N/A 0.2190 in5.56 mm | N/A 320 lbf1423 N | N/A 830 lbf3692 N | N/A 16900 rpm | N/A 19700 rpm | N/A STEEL |
N/A ![]() |
S5P | N/A 0.5000 in12.70 mm | N/A 1.1250 in28.58 mm | N/A 0.2500 in6.35 mm | N/A 540 lbf2390 N | N/A 1270 lbf5670 N | N/A 14537 rpm | N/A 16959 rpm | N/A STEEL |
N/A ![]() |
S5K | N/A 0.5000 in12.70 mm | N/A 1.1250 in28.575 mm | N/A 0.2500 in6.35 mm | N/A 540 lbf2402 N | N/A 1280 lbf5694 N | N/A 13100 rpm | N/A 15300 rpm | N/A STEEL |
N/A ![]() |
S7K | N/A 0.62500 in15.88 mm | N/A 1.37500 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A ![]() |
S7KD | N/A 0.62500 in15.88 mm | N/A 1.37500 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A ![]() |
S7KDD | N/A 0.62500 in15.88 mm | N/A 1.37500 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A ![]() |
S7PP | N/A 0.62500 in15.88 mm | N/A 1.37500 in34.93 mm | N/A 0.344 in8.73 mm | N/A 750 lbf3320 N | N/A 1680 lbf7490 N | N/A 11818 rpm | N/A 13788 rpm | N/A STEEL |
N/A ![]() |
S8K | N/A 0.7500 in19.05 mm | N/A 1.6250 in41.275 mm | N/A 0.3125 in7.938 mm | N/A 1120 lbf4982 N | N/A 2340 lbf10409 N | N/A 6770 rpm | N/A 7900 rpm | N/A STEEL |
N/A ![]() |
S8KD | N/A 0.7500 in19.05 mm | N/A 1.6250 in41.28 mm | N/A 0.3125 in7.94 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A ![]() |
S8KDD | N/A 0.7500 in19.05 mm | N/A 1.6250 in41.28 mm | N/A 0.3125 in7.94 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A ![]() |
S8PP | N/A 0.7500 in19.05 mm | N/A 1.6250 in41.28 mm | N/A 0.3125 in7.94 mm | N/A 1220 lbf5440 N | N/A 2550 lbf11300 N | N/A 9677 rpm | N/A 11290 rpm | N/A STEEL |
N/A ![]() |
S9K | N/A 0.8750 in22.225 mm | N/A 1.8750 in47.625 mm | N/A 0.3750 in9.525 mm | N/A 1300 lbf5783 N | N/A 2510 lbf11165 N | N/A 8310 rpm | N/A 9700 rpm | N/A STEEL |
N/A ![]() |
S10K | N/A 1.0000 in25.40 mm | N/A 2.0000 in50.80 mm | N/A 0.3750 in9.525 mm | N/A 1340 lbf5961 N | N/A 2500 lbf11121 N | N/A 7830 rpm | N/A 9140 rpm | N/A STEEL |
N/A ![]() |
S9KDD | N/A 0.8750 in22.23 mm | N/A 1.8750 in47.63 mm | N/A 0.3750 in9.53 mm | N/A 1780 lbf7930 N | N/A 3480 lbf15500 N | N/A 8357 rpm | N/A 9750 rpm | N/A STEEL |
N/A ![]() |
S9PP | N/A 0.8750 in22.23 mm | N/A 1.8750 in47.63 mm | N/A 0.3750 in9.53 mm | N/A 1780 lbf7930 N | N/A 3480 lbf15500 N | N/A 8357 rpm | N/A 9750 rpm | N/A STEEL |
N/A ![]() |
S10KDD | N/A 1.0000 in25.40 mm | N/A 2.0000 in50.80 mm | N/A 0.3750 in9.53 mm | N/A 1830 lbf8140 N | N/A 3490 lbf15500 N | N/A 7832 rpm | N/A 9138 rpm | N/A STEEL |
N/A ![]() |
S10P | N/A 1.0000 in25.40 mm | N/A 2.0000 in50.80 mm | N/A 0.3750 in9.53 mm | N/A 1830 lbf8140 N | N/A 3490 lbf15500 N | N/A 7832 rpm | N/A 9138 rpm | N/A STEEL |
N/A ![]() |
S11K | N/A 1.1250 in28.575 mm | N/A 2.1250 in53.975 mm | N/A 0.3750 in9.525 mm | N/A 1840 lbf8185 N | N/A 3300 lbf14679 N | N/A 7060 rpm | N/A 8240 rpm | N/A STEEL |
N/A ![]() |
S11PP | N/A 1.1250 in28.58 mm | N/A 2.1250 in53.98 mm | N/A 0.5000 in12.70 mm | N/A 1870 lbf8300 N | N/A 3300 lbf14700 N | N/A 6962 rpm | N/A 8123 rpm | N/A STEEL |
N/A ![]() |
S12K | N/A 1.2500 in31.75 mm | N/A 2.2500 in57.15 mm | N/A 0.3750 in9.525 mm | N/A 1880 lbf8363 N | N/A 3290 lbf14635 N | N/A 6960 rpm | N/A 8120 rpm | N/A STEEL |
N/A ![]() |