AL Type Hubs with Keyway - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Jaw Couplings
>
AL Type (Aluminum Jaw) Components
>
AL Type Hubs with Keyway - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
AL Type Hubs with Keyway - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
larger image
The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
DOWNLOADS
Jaw Type Catalog (pdf catalog)
Installation Instructions for Jaw Type Couplings
Installation Video for Jaw Type Couplings
Results Per Page :
25
50
100
200
Results 1 - 25 of 94
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
Part Number
Description
Bore Size
Coupling Size
Hub Style
Keyway Size (W x D)
Length thru Bore
CAD
68514449706
AL050-HUB-1/2-1/8X1/16KW
1/2
in
AL050
1
1/8 x 1/16
in
0.620
in
15.75
mm
68514410473
AL070-HUB-1/2-1/8X1/16KW
1/2
in
AL070
1
1/8 x 1/16
in
0.750
in
19.05
mm
68514410491
AL070-HUB-3/4-3/16X3/32KW
3/4
in
AL070
1
3/16 x 3/32
in
0.750
in
19.05
mm
68514410482
AL070-HUB-5/8-3/16X3/32KW
5/8
in
AL070
1
3/16 x 3/32
in
0.750
in
19.05
mm
68514410635
AL075-HUB-1/2-1/8X1/16KW
1/2
in
AL075
2
1/8 x 1/16
in
0.810
in
20.57
mm
N/A
68514447835
AL075-HUB-3/4-1/8X1/16KW
3/4
in
AL075
2
1/8 x 1/16
in
0.810
in
20.57
mm
N/A
68514410638
AL075-HUB-9/16-1/8X1/16KW
9/16
in
AL075
2
1/8 x 1/16
in
0.810
in
20.57
mm
N/A
68514445227
AL075-HUB-11/16-3/16X3/32KW
11/16
in
AL075
2
3/16 x 3/32
in
0.810
in
20.57
mm
N/A
68514410641
AL075-HUB-13/16-3/16X3/32KW
13/16
in
AL075
2
3/16 x 3/32
in
0.810
in
20.57
mm
N/A
68514410640
AL075-HUB-3/4-3/16X3/32KW
3/4
in
AL075
2
3/16 x 3/32
in
0.810
in
20.57
mm
N/A
68514410639
AL075-HUB-5/8-3/16X3/32KW
5/8
in
AL075
2
3/16 x 3/32
in
0.810
in
20.57
mm
N/A
68514410642
AL075-HUB-7/8-3/16X3/32KW
7/8
in
AL075
2
3/16 x 3/32
in
0.810
in
20.57
mm
N/A
68514476519
AL090-HUB-5/8-1/8X1/16KW-2SS90
5/8
in
AL090
2
1/8
in
0.910
in
23.11
mm
N/A
68514410796
AL090-HUB-1/2-1/8X1/16KW
1/2
in
AL090
2
1/8 x 1/16
in
0.910
in
23.11
mm
N/A
68514447725
AL090-HUB-3/4-1/8X1/16KW
3/4
in
AL090
2
1/8 x 1/16
in
0.910
in
23.11
mm
N/A
68514444812
AL090-HUB-9/16-1/8X1/16KW
9/16
in
AL090
2
1/8 x 1/16
in
0.910
in
23.11
mm
N/A
68514410799
AL090-HUB-11/16-3/16X3/32KW
11/16
in
AL090
2
3/16 x 3/32
in
0.910
in
23.11
mm
N/A
68514410801
AL090-HUB-13/16-3/16X3/32KW
13/16
in
AL090
2
3/16 x 3/32
in
0.910
in
23.11
mm
N/A
68514410800
AL090-HUB-3/4-3/16X3/32KW
3/4
in
AL090
2
3/16 x 3/32
in
0.910
in
23.11
mm
N/A
68514410798
AL090-HUB-5/8-3/16X3/32KW
5/8
in
AL090
2
3/16 x 3/32
in
0.910
in
23.11
mm
N/A
68514410802
AL090-HUB-7/8-3/16X3/32KW
7/8
in
AL090
2
3/16 x 3/32
in
0.910
in
23.11
mm
N/A
68514417856
AL095-HUB-1"-1/4X1/8KW
1
in
AL095
1
1/4 x 1/8
in
1
in
25.4
mm
68514417857
AL095-HUB-1-1/16-1/4X1/8KW
1 1/16
in
AL095
1
1/4 x 1/8
in
1
in
25.4
mm
68514417858
AL095-HUB-1-1/8-1/4X1/8KW
1 1/8
in
AL095
1
1/4 x 1/8
in
1
in
25.4
mm
68514417855
AL095-HUB-15/16-1/4X1/8KW
15/16
in
AL095
1
1/4 x 1/8
in
1
in
25.4
mm
Results 1 - 25 of 94
1
2
3
4
<