Batch CAD Cart (0)
  • Cart is empty
  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
51 - 75 of 94 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Coupling Size

Hub Style

Keyway Size  (in)

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

CAD

Sort by
N/A AL110 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A AL110 N/A 1 N/A 3/16 x 3/32 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1" 1/4X1/8 KW N/A 1 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A AL110 N/A 1 N/A 1/4 x 1/8 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A AL110 N/A 1 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A AL110 N/A 1 N/A 5/16 x 5/32 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-1/2 3/8X3/16 KW N/A 1 1/2 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
N/A AL110 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A AL110 N/A 1 N/A 3/8 x 3/16 in N/A 1.690 in42.93 mm N/A
N/A AL150 HUB 3/4 3/16X3/32KW N/A 3/4 in N/A AL150 N/A 2 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 7/8 3/16X3/32 KW N/A 7/8 in N/A AL150 N/A 2 N/A 3/16 x 3/32 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 15/16 1/4X1/8 KW N/A 15/16 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1" 1/4X1/8 KW N/A 1 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-1/16 1/4X1/8 KW N/A 1 1/16 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-1/8 1/4X1/8 KW N/A 1 1/8 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-3/16 1/4X1/8KW N/A 1 3/16 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-1/4 1/4X1/8 KW N/A 1 1/4 in N/A AL150 N/A 2 N/A 1/4 x 1/8 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-5/16 5/16X5/32KW N/A 1 5/16 in N/A AL150 N/A 2 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-3/8 5/16X5/32KW N/A 1 3/8 in N/A AL150 N/A 2 N/A 5/16 x 5/32 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-7/16 3/8X3/16KW N/A 1 7/16 in N/A AL150 N/A 2 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-1/2 3/8X3/16KW N/A 1 1/2 in N/A AL150 N/A 2 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-9/16 3/8X3/16KW N/A 1 9/16 in N/A AL150 N/A 2 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A
N/A AL150 HUB 1-5/8 3/8X3/16 KW N/A 1 5/8 in N/A AL150 N/A 2 N/A 3/8 x 3/16 in N/A 1.75 in44.45 mm N/A
51 - 75 of 94 | Results Per Page | View | Unit of Measure
1 2 3 4