Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    AL Type Hubs with Keyway - Metric Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > AL Type (Aluminum Jaw) Components > AL Type Hubs with Keyway - Metric Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

AL Type Hubs with Keyway - Metric Bores

For CAD models and more information, click Directly on the part number below.

  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 69 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

68514465694 AL070-HUB-11MMH7-4X1.8MMKW 11.00 mm AL070 1 4 x 1.8 0.750 in
19.05
mm
68514456487 AL070-HUB-12MMH7-4X1.8MMKW 12.00 mm AL070 1 4 x 1.8 0.750 in
19.05
mm
68514465696 AL070-HUB-14MMH7-5X2.3MMKW 14.00 mm AL070 1 5 x 2.3 0.750 in
19.05
mm
68514462906 AL070-HUB-15MMH7-5X2.3MMKW 15 mm AL070 1 5 x 2.3 0.750 in
19.05
mm
68514465698 AL070-HUB-19MMH7-6X2.8MMKW 19.00 mm AL070 1 6 x 2.8 0.750 in
19.05
mm
68514441924 AL075-HUB-10MMH7-3X1.4MMKW 10.00 mm AL075 2 3 x 1.4 0.810 in
20.57
mm
68514451098 AL075-HUB-11MMH7-4X1.8MMKW 11.00 mm AL075 2 4 x 1.8 0.810 in
20.57
mm
68514464655 AL075-HUB-12MMH7-4X1.8MMKW 12.00 mm AL075 2 4 x 1.8 0.810 in
20.57
mm
68514447302 AL075-HUB-14MMH7-5X2.3MMKW 14.00 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514449633 AL075-HUB-15MMH7-5X2.3MMKW 15 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514466758 AL075-HUB-16MMH7-5X2.3MMKW 16.00 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514447427 AL075-HUB-19MMH7-6X2.8MMKW 19.00 mm AL075 2 6 x 2.8 0.810 in
20.57
mm
68514459394 AL075-HUB-20MMH7-6X2.8MMKW 20.00 mm AL075 2 6 x 2.8 0.810 in
20.57
mm
68514456514 AL090-HUB-10MMH7-3X1.4MMKW 10.00 mm AL090 2 3 x 1.4 0.910 in
23.11
mm
68514458620 AL090-HUB-11MMH7-4X1.8MMKW 11.00 mm AL090 2 4 x 1.8 0.910 in
23.11
mm
68514460429 AL090-HUB-12MMH7-4X1.8MMKW 12.00 mm AL090 2 4 x 1.8 0.910 in
23.11
mm
68514458621 AL090-HUB-14MMH7-5X2.3MMKW 14.00 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514458622 AL090-HUB-15MMH7-5X2.3MMKW 15 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514460887 AL090-HUB-17MMH7-5X2.3MMKW 17.00 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514444679 AL090-HUB-19MMH7-6X2.8MMKW 19.00 mm AL090 2 6 x 2.8 0.910 in
23.11
mm
68514456800 AL095-HUB-14MMH7-5X2.3MMKW 14.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514456801 AL095-HUB-15MMH7-5X2.3MMKW 15 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514447014 AL095-HUB-16MMH7-5X2.3MMKW 16.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514444712 AL095-HUB-17MMH7-5X2.3MMKW 17.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514447012 AL095-HUB-19MMH7-6X2.8MMKW 19.00 mm AL095 1 6 x 2.8 1 in
25.4
mm
  Results 1 - 25 of 69 1 2 3 
<