All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > AL Type (Aluminum Jaw) Components > AL Type Hubs with Keyway - Metric Bores > View Items  

AL Type Hubs with Keyway - Metric Bores

Check up to five results to perform an action.

  • The AL Type coupling consists of two standard AL Type hubs, one spider and one set screw, except the AL150 which is provided with two set screws.
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 25 of 69 1 2 3 

Part Number

Description 

Bore Size

Coupling Size

Hub Style

Keyway Size (W x D)

Length thru Bore

68514465694 AL070-HUB-11MMH7-4X1.8MMKW 11.00 mm AL070 1 4 x 1.8 0.750 in
19.05
mm
68514456487 AL070-HUB-12MMH7-4X1.8MMKW 12.00 mm AL070 1 4 x 1.8 0.750 in
19.05
mm
68514465696 AL070-HUB-14MMH7-5X2.3MMKW 14.00 mm AL070 1 5 x 2.3 0.750 in
19.05
mm
68514462906 AL070-HUB-15MMH7-5X2.3MMKW 15 mm AL070 1 5 x 2.3 0.750 in
19.05
mm
68514465698 AL070-HUB-19MMH7-6X2.8MMKW 19.00 mm AL070 1 6 x 2.8 0.750 in
19.05
mm
68514441924 AL075-HUB-10MMH7-3X1.4MMKW 10.00 mm AL075 2 3 x 1.4 0.810 in
20.57
mm
68514451098 AL075-HUB-11MMH7-4X1.8MMKW 11.00 mm AL075 2 4 x 1.8 0.810 in
20.57
mm
68514464655 AL075-HUB-12MMH7-4X1.8MMKW 12.00 mm AL075 2 4 x 1.8 0.810 in
20.57
mm
68514447302 AL075-HUB-14MMH7-5X2.3MMKW 14.00 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514449633 AL075-HUB-15MMH7-5X2.3MMKW 15 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514466758 AL075-HUB-16MMH7-5X2.3MMKW 16.00 mm AL075 2 5 x 2.3 0.810 in
20.57
mm
68514447427 AL075-HUB-19MMH7-6X2.8MMKW 19.00 mm AL075 2 6 x 2.8 0.810 in
20.57
mm
68514459394 AL075-HUB-20MMH7-6X2.8MMKW 20.00 mm AL075 2 6 x 2.8 0.810 in
20.57
mm
68514456514 AL090-HUB-10MMH7-3X1.4MMKW 10.00 mm AL090 2 3 x 1.4 0.910 in
23.11
mm
68514458620 AL090-HUB-11MMH7-4X1.8MMKW 11.00 mm AL090 2 4 x 1.8 0.910 in
23.11
mm
68514460429 AL090-HUB-12MMH7-4X1.8MMKW 12.00 mm AL090 2 4 x 1.8 0.910 in
23.11
mm
68514458621 AL090-HUB-14MMH7-5X2.3MMKW 14.00 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514458622 AL090-HUB-15MMH7-5X2.3MMKW 15 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514460887 AL090-HUB-17MMH7-5X2.3MMKW 17.00 mm AL090 2 5 x 2.3 0.910 in
23.11
mm
68514444679 AL090-HUB-19MMH7-6X2.8MMKW 19.00 mm AL090 2 6 x 2.8 0.910 in
23.11
mm
68514456800 AL095-HUB-14MMH7-5X2.3MMKW 14.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514456801 AL095-HUB-15MMH7-5X2.3MMKW 15 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514447014 AL095-HUB-16MMH7-5X2.3MMKW 16.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514444712 AL095-HUB-17MMH7-5X2.3MMKW 17.00 mm AL095 1 5 x 2.3 1 in
25.4
mm
68514447012 AL095-HUB-19MMH7-6X2.8MMKW 19.00 mm AL095 1 6 x 2.8 1 in
25.4
mm
  Results 1 - 25 of 69 1 2 3