Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    AL Type Hubs without Keyway - Inch (Imperial) Bores
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > AL Type (Aluminum Jaw) Components > AL Type Hubs without Keyway - Inch (Imperial) Bores > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

AL Type Hubs without Keyway - Inch (Imperial) Bores

For CAD models and more information, click Directly on the part number below.

  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Add To Cart Request Quote
   
  Results 1 - 25 of 33 Unit of Measure: Imperial Metric Both 1 2 

Part Number

Description 

Bore Size 

Coupling Size

Hub Style

Length thru Bore

Overall Length

CAD

68514410257 AL050-HUB-1/2-NKW 1/2 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410252 AL050-HUB-1/4-NKW 1/4 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410254 AL050-HUB-3/8-NKW 3/8 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410253 AL050-HUB-5/16-NKW 5/16 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410259 AL050-HUB-5/8-NKW 5/8 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410256 AL050-HUB-7/16-NKW 7/16 in AL050 1 0.620 in
15.75
mm
1.710 in
43.43
mm
68514410471 AL070-HUB-1/2-NKW 1/2 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410463 AL070-HUB-1/4-NKW 1/4 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410466 AL070-HUB-3/8-NKW 3/8 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410464 AL070-HUB-5/16-NKW 5/16 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410480 AL070-HUB-5/8-NKW 5/8 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410469 AL070-HUB-7/16-NKW 7/16 in AL070 1 0.750 in
19.05
mm
2.000 in
50.80
mm
68514410634 AL075-HUB-1/2-NKW 1/2 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410630 AL075-HUB-1/4-NKW 1/4 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410632 AL075-HUB-3/8-NKW 3/8 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410631 AL075-HUB-5/16-NKW 5/16 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514461817 AL075-HUB-5/8-NKW 5/8 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410633 AL075-HUB-7/16-NKW 7/16 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410637 AL075-HUB-9/16-NKW 9/16 in AL075 2 0.810 in
20.57
mm
2.12 in
53.85
mm
68514410795 AL090-HUB-1/2-NKW 1/2 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
68514410791 AL090-HUB-1/4-NKW 1/4 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
68514410793 AL090-HUB-3/8-NKW 3/8 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
68514410792 AL090-HUB-5/16-NKW 5/16 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
68514444004 AL090-HUB-5/8-NKW 5/8 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
68514410794 AL090-HUB-7/16-NKW 7/16 in AL090 2 0.910 in
23.11
mm
2.340 in
59.44
mm
  Results 1 - 25 of 33 1 2 
<