Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
1 - 33 of 33 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size  (in)

Coupling Size

Hub Style

Part Number

Bore Size 

Coupling Size

Hub Style

Length thru Bore

Overall Length

CAD

AL050-HUB-1/2-NKW N/A 1/2 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL050-HUB-1/4-NKW N/A 1/4 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL050-HUB-3/8-NKW N/A 3/8 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL050-HUB-5/16-NKW N/A 5/16 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL050-HUB-5/8-NKW N/A 5/8 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL050-HUB-7/16-NKW N/A 7/16 in N/A AL050 N/A 1 N/A 0.620 in15.75 mm N/A 1.710 in43.43 mm N/A CAD Icon (for items table)
AL070-HUB-1/2-NKW N/A 1/2 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL070-HUB-1/4-NKW N/A 1/4 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL070-HUB-3/8-NKW N/A 3/8 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL070-HUB-5/16-NKW N/A 5/16 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL070-HUB-5/8-NKW N/A 5/8 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL070-HUB-7/16-NKW N/A 7/16 in N/A AL070 N/A 1 N/A 0.750 in19.05 mm N/A 2.000 in50.80 mm N/A CAD Icon (for items table)
AL075-HUB-1/2-NKW N/A 1/2 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-1/4-NKW N/A 1/4 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-3/8-NKW N/A 3/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-5/16-NKW N/A 5/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-5/8-NKW N/A 5/8 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-7/16-NKW N/A 7/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL075-HUB-9/16-NKW N/A 9/16 in N/A AL075 N/A 2 N/A 0.810 in20.57 mm N/A 2.12 in53.85 mm N/A CAD Icon (for items table)
AL090-HUB-1/2-NKW N/A 1/2 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-1/4-NKW N/A 1/4 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-3/8-NKW N/A 3/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-5/16-NKW N/A 5/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-5/8-NKW N/A 5/8 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-7/16-NKW N/A 7/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL090-HUB-9/16-NKW N/A 9/16 in N/A AL090 N/A 2 N/A 0.910 in23.11 mm N/A 2.340 in59.44 mm N/A CAD Icon (for items table)
AL095-HUB-1/2-NKW N/A 1/2 in N/A AL095 N/A 1 N/A 1 in25.4 mm N/A 2.500 in63.50 mm N/A CAD Icon (for items table)
AL099-HUB-1/2-NKW N/A 1/2 in N/A AL099 N/A 2 N/A 1.030 in26.16 mm N/A 2.81 in71.37 mm N/A
AL100-HUB-1/2-NKW N/A 1/2 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
AL100-HUB-3/4-3/16X3/32KW-2SS IN-LINE N/A 3/4 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
AL100-HUB-9/16-NKW N/A 9/16 in N/A AL100 N/A 1 N/A 1.370 in34.80 mm N/A 3.50 in88.90 mm N/A
AL110-HUB-5/8-NKW N/A 5/8 in N/A AL110 N/A 1 N/A 1.690 in42.93 mm N/A 4.25 in107.95 mm N/A
AL150-HUB-5/8-NKW N/A 5/8 in N/A AL150 N/A 2 N/A 1.75 in44.45 mm N/A 4.500 in114.30 mm N/A CAD Icon (for items table)
1 - 33 of 33 | Results Per Page | View | Unit of Measure
1