All Product Types > INDUSTRIAL MOTION PRODUCTS > Couplings & Power Transmission Parts Catalog > Jaw Couplings > AL Type (Aluminum Jaw) Components > AL Type Hubs without Keyway - Metric Bores > View Items  

AL Type Hubs without Keyway - Metric Bores

Check up to five results to perform an action.


  • The AL Type coupling consists of two standard AL Type hubs and one spider (find under L Type components, or the AL section for AL150).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.





    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  

 DOWNLOADS 

Jaw Type Catalog (pdf catalog)

Installation Instructions for Jaw Type Couplings

Installation Video for Jaw Type Couplings

Compare Items
   
  Results 1 - 2 of 2 1 

Part Number

Description 

Bore Size

Coupling Size

Length thru Bore

Overall Length

Max. Bore (Dimensions ID1/ID2)

CAD

68514448973 AL075-HUB-8MMH7-NKW 8 in
8.00
mm
AL075 0.810 in
20.57
mm
2.12 in
53.85
mm
0.875 in
22.00
mm
CAD Icon (for items table)
68514456137 AL075-HUB-20MMH7-NKW 20 in
20.00
mm
AL075 0.810 in
20.57
mm
2.12 in
53.85
mm
0.875 in
22.00
mm
CAD Icon (for items table)
  Results 1 - 2 of 2 1