Part Number |
Description |
Bore Size |
Coupling Size |
Length thru Bore |
Overall Length |
Max. Bore (Dimensions ID1/ID2) |
CAD |
Quantity | Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| 68514448973 | Description N/A AL075-HUB-8MMH7-NKW | Bore Size N/A 8 in8.00 mm | Coupling Size N/A AL075 | Length thru Bore N/A 0.810 in20.57 mm | Overall Length N/A 2.12 in53.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |
|
| 68514456137 | Description N/A AL075-HUB-20MMH7-NKW | Bore Size N/A 20 in20.00 mm | Coupling Size N/A AL075 | Length thru Bore N/A 0.810 in20.57 mm | Overall Length N/A 2.12 in53.85 mm | Max. Bore (Dimensions ID1/ID2) N/A 0.875 in22.00 mm |
CAD
N/A
|
Add To Cart
Request Quote |