Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 26 - 50 of 141 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5206KG 30 mm 2.4409 in
62
mm
0.938 in
23.83
mm
20 º 4900 lbf
21700
N
7800 lbf
34600
N
STEEL Snap In
5206WD 30 mm 2.4409 in
62
mm
1.062 in
26.97
mm
30 º 6100 lbf
27000
N
8800 lbf
39000
N
STEEL Snap In
5206WG 30 mm 2.4409 in
62
mm
0.938 in
23.83
mm
30 º 6100 lbf
27000
N
8800 lbf
39000
N
STEEL Snap In
5306K 30 mm 2.8346 in
72
mm
1.188 in
30.17
mm
20 º 6550 lbf
29000
N
10600 lbf
47000
N
STEEL Snap In
5306W 30 mm 2.8346 in
72
mm
1.188 in
30.17
mm
30 º 9300 lbf
41000
N
14000 lbf
62000
N
STEEL Snap In
5306KG 30 mm 2.8346 in
72
mm
1.188 in
30.17
mm
20 º 6550 lbf
29000
N
10600 lbf
47000
N
STEEL Snap In
5306WD 30 mm 2.8346 in
72
mm
1.312 in
33.32
mm
30 º 9300 lbf
41000
N
14000 lbf
62000
N
STEEL Snap In
5306WG 30 mm 2.8346 in
72
mm
1.188 in
30.17
mm
30 º 9300 lbf
41000
N
14000 lbf
62000
N
STEEL Snap In
5406W 30 mm 3.543 in
90
mm
1.5625 in
39.688
mm
30 º 13400 lbf
59600
N
20000 lbf
89000
N
STEEL Machined
5207K 35 mm 2.8346 in
72
mm
1.062 in
26.97
mm
20 º 6550 lbf
29000
N
10200 lbf
45000
N
STEEL Snap In
5207W 35 mm 2.8346 in
72
mm
1.062 in
26.97
mm
30 º 8300 lbf
36800
N
11600 lbf
51500
N
STEEL Snap In
5207WD 35 mm 2.8346 in
72
mm
1.188 in
30.17
mm
30 º 8300 lbf
36800
N
11600 lbf
51500
N
STEEL Snap In
5307K 35 mm 3.1496 in
80
mm
1.375 in
34.93
mm
20 º 8300 lbf
36000
N
13400 lbf
59500
N
STEEL Snap In
5307W 35 mm 3.1496 in
80
mm
1.375 in
34.93
mm
30 º 10800 lbf
47900
N
15600 lbf
69200
N
STEEL Snap In
5307KG 35 mm 3.1496 in
80
mm
1.375 in
34.93
mm
20 º 8300 lbf
36000
N
13400 lbf
59500
N
STEEL Snap In
5307WD 35 mm 3.1496 in
80
mm
1.5 in
38.1
mm
30 º 10800 lbf
47900
N
15600 lbf
69200
N
STEEL Snap In
5307WG 35 mm 3.1496 in
80
mm
1.375 in
34.93
mm
30 º 10800 lbf
47900
N
15600 lbf
69200
N
STEEL Snap In
5407W 35 mm 3.9370 in
100
mm
1.75 in
44.45
mm
20 º 19000 lbf
84500
N
26000 lbf
115700
N
STEEL Machined
5208K 40 mm 3.1496 in
80
mm
1.188 in
30.17
mm
20 º 7650 lbf
33900
N
11600 lbf
51500
N
STEEL Snap In
5208W 40 mm 3.1496 in
80
mm
1.188 in
30.17
mm
30 º 10600 lbf
47000
N
14000 lbf
62000
N
STEEL Snap In
5208WD 40 mm 3.1496 in
80
mm
1.188 in
30.17
mm
30 º 10600 lbf
47000
N
14000 lbf
62000
N
STEEL Snap In
5308K 40 mm 3.5433 in
90
mm
1.438 in
36.53
mm
20 º 10400 lbf
46000
N
16300 lbf
72400
N
STEEL Snap In
5308W 40 mm 3.5433 in
90
mm
1.438 in
36.53
mm
30 º 15000 lbf
66600
N
20400 lbf
90600
N
STEEL Snap In
5308KG 40 mm 3.5433 in
90
mm
1.438 in
36.53
mm
20 º 10400 lbf
46000
N
16300 lbf
72400
N
STEEL Snap In
5308WD 40 mm 3.5433 in
90
mm
1.562 in
39.67
mm
30 º 15000 lbf
66600
N
20400 lbf
90600
N
STEEL Snap In
  Results 26 - 50 of 141  1 2 3 4 5 »  
<