Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

For CAD models and more information, click Directly on the part number below.







Add To Cart Request Quote
   
  Results 1 - 25 of 141 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5200K 10 mm 1.1811 in
30
mm
0.562 in
14.27
mm
20 º 1140 lbf
5060
N
2400 lbf
10600
N
STEEL Molded
5201K 12 mm 1.2598 in
32
mm
0.625 in
15.88
mm
20 º 1060 lbf
4700
N
2040 lbf
9060
N
STEEL Molded
5201KD 12 mm 1.2598 in
32
mm
0.625 in
15.88
mm
20 º 1060 lbf
4700
N
2040 lbf
9060
N
STEEL Molded
5201KDD 12 mm 1.2598 in
32
mm
0.625 in
15.88
mm
20 º 1060 lbf
4700
N
2040 lbf
9060
N
STEEL Molded
5202K 15 mm 1.3780 in
35
mm
0.625 in
15.88
mm
20 º 1600 lbf
7100
N
3050 lbf
13500
N
STEEL Snap In
5202KD 15 mm 1.3780 in
35
mm
0.625 in
15.88
mm
20 º 1600 lbf
7100
N
3050 lbf
13500
N
STEEL Snap In
5202KDD 15 mm 1.3780 in
35
mm
0.625 in
15.88
mm
20 º 1600 lbf
7100
N
3050 lbf
13500
N
STEEL Snap In
5302 15 mm 1.6535 in
42
mm
0.75 in
19.05
mm
20 º 2080 lbf
9200
N
3800 lbf
16800
N
STEEL Molded
5302K 15 mm 1.6535 in
42
mm
0.75 in
19.05
mm
20 º 2080 lbf
9200
N
3800 lbf
16800
N
STEEL Molded
5203K 17 mm 1.5748 in
40
mm
0.688 in
17.48
mm
20 º 2080 lbf
9200
N
3800 lbf
16800
N
STEEL Snap In
5203KD 17 mm 1.5748 in
40
mm
0.688 in
17.48
mm
20 º 2080 lbf
9200
N
3800 lbf
16800
N
STEEL Snap In
5303K 17 mm 1.8504 in
47
mm
0.8750 in
22.22
mm
20 º 2850 lbf
12600
N
5100 lbf
22600
N
STEEL Snap In
5303KDD 17 mm 1.8504 in
47
mm
0.8750 in
22.22
mm
20 º 2850 lbf
12600
N
5100 lbf
22600
N
STEEL Snap In
5204K 20 mm 1.8504 in
47
mm
0.812 in
20.62
mm
20 º 2850 lbf
12600
N
5100 lbf
22600
N
STEEL Snap In
5204KD 20 mm 1.8504 in
47
mm
0.812 in
20.62
mm
20 º 2850 lbf
12600
N
5100 lbf
22600
N
STEEL Snap In
5304K 20 mm 2.0472 in
52
mm
0.8750 in
22.22
mm
20 º 3450 lbf
15300
N
6400 lbf
28400
N
STEEL Snap In
5304KDD 20 mm 2.0472 in
52
mm
0.8750 in
22.22
mm
20 º 3450 lbf
15300
N
6400 lbf
28400
N
STEEL Snap In
5205K 25 mm 2.0472 in
52
mm
0.812 in
20.62
mm
20 º 3400 lbf
15100
N
5600 lbf
24800
N
STEEL Molded
5205KD 25 mm 2.0472 in
52
mm
0.8750 in
22.22
mm
20 º 3400 lbf
15100
N
5600 lbf
24800
N
STEEL Molded
5205KG 25 mm 2.0472 in
52
mm
0.812 in
20.62
mm
20 º 3400 lbf
15100
N
5600 lbf
24800
N
STEEL Molded
5305K 25 mm 2.4409 in
62
mm
1 in
25.4
mm
20 º 4750 lbf
21100
N
8500 lbf
37700
N
STEEL Snap In
5305KG 25 mm 2.4409 in
62
mm
1 in
25.4
mm
20 º 4750 lbf
21100
N
8500 lbf
37700
N
STEEL Snap In
5405W 25 mm 3.1490 in
80
mm
1.375 in
34.925
mm
30 º 10800 lbf
48000
N
15000 lbf
66700
N
STEEL Snap In
5206K 30 mm 2.4409 in
62
mm
0.938 in
23.83
mm
20 º 4900 lbf
21700
N
7800 lbf
34600
N
STEEL Snap In
5206W 30 mm 2.4409 in
62
mm
0.938 in
23.83
mm
30 º 6100 lbf
27000
N
8800 lbf
39000
N
STEEL Snap In
  Results 1 - 25 of 141  1 2 3 4 5 »  
<