All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 51 - 75 of 141  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5308WG 40 mm 3.5433 in
90
mm
1.438 in
36.53
mm
30 º 15000 lbf
66600
N
20400 lbf
90600
N
STEEL Snap In CAD Icon (for items table)
5408 40 mm 4.3300 in
110
mm
1.9375 in
49.2125
mm
30 º 24000 lbf
106700
N
33500 lbf
149000
N
STEEL Finger CAD Icon (for items table)
5209K 45 mm 3.3456 in
85
mm
1.188 in
30.17
mm
20 º 8800 lbf
39000
N
12900 lbf
57000
N
STEEL Snap In CAD Icon (for items table)
5209W 45 mm 3.3456 in
85
mm
1.188 in
30.17
mm
30 º 11600 lbf
51500
N
14600 lbf
64800
N
STEEL Snap In CAD Icon (for items table)
5209KG 45 mm 3.3456 in
85
mm
1.188 in
30.17
mm
20 º 8800 lbf
39000
N
12900 lbf
57000
N
STEEL Snap In CAD Icon (for items table)
5209WD 45 mm 3.3456 in
85
mm
1.188 in
30.17
mm
30 º 11600 lbf
51500
N
14600 lbf
64800
N
STEEL Snap In CAD Icon (for items table)
5309K 45 mm 3.9370 in
100
mm
1.562 in
39.67
mm
20 º 12700 lbf
56400
N
19600 lbf
87000
N
STEEL Snap In CAD Icon (for items table)
5309W 45 mm 3.9370 in
100
mm
1.562 in
39.67
mm
30 º 18300 lbf
81000
N
24000 lbf
106000
N
STEEL Snap In CAD Icon (for items table)
5309KG 45 mm 3.9370 in
100
mm
1.562 in
39.67
mm
20 º 12700 lbf
56400
N
19600 lbf
87000
N
STEEL Snap In CAD Icon (for items table)
5309WD 45 mm 3.9370 in
100
mm
1.688 in
42.88
mm
30 º 18300 lbf
81000
N
24000 lbf
106000
N
STEEL Snap In CAD Icon (for items table)
5309WG 45 mm 3.9370 in
100
mm
1.562 in
39.67
mm
30 º 18300 lbf
81000
N
24000 lbf
106000
N
STEEL Snap In CAD Icon (for items table)
5409W 45 mm 4.724 in
120
mm
2.125 in
53.975
mm
20 º 26000 lbf
115600
N
37500 lbf
166800
N
STEEL Machined CAD Icon (for items table)
5409WBR 45 mm 4.724 in
120
mm
2.125 in
53.975
mm
20 º 26000 lbf
115600
N
37500 lbf
166800
N
STEEL Machined CAD Icon (for items table)
5210K 50 mm 3.5433 in
90
mm
1.188 in
30.17
mm
20 º 10000 lbf
44400
N
14000 lbf
62000
N
STEEL Snap In CAD Icon (for items table)
5210W 50 mm 3.5433 in
90
mm
1.188 in
30.17
mm
30 º 12700 lbf
56000
N
15000 lbf
66600
N
STEEL Snap In CAD Icon (for items table)
5210KG 50 mm 3.5433 in
90
mm
1.188 in
30.17
mm
20 º 10000 lbf
44400
N
14000 lbf
62000
N
STEEL Snap In CAD Icon (for items table)
5210WD 50 mm 3.5433 in
90
mm
1.312 in
33.32
mm
30 º 12700 lbf
56000
N
15000 lbf
66600
N
STEEL Snap In CAD Icon (for items table)
5210WG 50 mm 3.5433 in
90
mm
1.188 in
30.17
mm
30 º 12700 lbf
56000
N
15000 lbf
66600
N
STEEL Snap In CAD Icon (for items table)
5310K 50 mm 4.3307 in
110
mm
1.75 in
44.45
mm
20 º 16600 lbf
73000
N
25000 lbf
111000
N
STEEL Snap In CAD Icon (for items table)
5310W 50 mm 4.3307 in
110
mm
1.75 in
44.45
mm
30 º 22000 lbf
97000
N
28500 lbf
126000
N
STEEL Snap In CAD Icon (for items table)
5310KG 50 mm 4.3307 in
110
mm
1.75 in
44.45
mm
20 º 16600 lbf
73000
N
25000 lbf
111000
N
STEEL Snap In CAD Icon (for items table)
5310WD 50 mm 4.3307 in
110
mm
1.875 in
47.62
mm
30 º 22000 lbf
97000
N
28500 lbf
126000
N
STEEL Snap In CAD Icon (for items table)
5310WG 50 mm 4.3307 in
110
mm
1.75 in
44.45
mm
30 º 22000 lbf
97000
N
28500 lbf
126000
N
STEEL Snap In CAD Icon (for items table)
5410 50 mm 5.118 in
130
mm
2.3125 in
58.7375
mm
30 º 32500 lbf
144600
N
43000 lbf
191300
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5211K 55 mm 3.9370 in
100
mm
1.312 in
33.32
mm
20 º 12700 lbf
71000
N
17300 lbf
76000
N
STEEL Snap In CAD Icon (for items table)
  Results 51 - 75 of 141  1 2 3 4 5 »