All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
>
View Items
Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 141
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
C - Ring Width
Contact Angle
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Ball Type
Cage Type
CAD
5200K
10
mm
1.1811
in
30
mm
0.562
in
14.27
mm
20
º
1140
lbf
5060
N
2400
lbf
10600
N
STEEL
Molded
5201K
12
mm
1.2598
in
32
mm
0.625
in
15.88
mm
20
º
1060
lbf
4700
N
2040
lbf
9060
N
STEEL
Molded
5201KD
12
mm
1.2598
in
32
mm
0.625
in
15.88
mm
20
º
1060
lbf
4700
N
2040
lbf
9060
N
STEEL
Molded
5201KDD
12
mm
1.2598
in
32
mm
0.625
in
15.88
mm
20
º
1060
lbf
4700
N
2040
lbf
9060
N
STEEL
Molded
5202K
15
mm
1.3780
in
35
mm
0.625
in
15.88
mm
20
º
1600
lbf
7100
N
3050
lbf
13500
N
STEEL
Snap In
5202KD
15
mm
1.3780
in
35
mm
0.625
in
15.88
mm
20
º
1600
lbf
7100
N
3050
lbf
13500
N
STEEL
Snap In
5202KDD
15
mm
1.3780
in
35
mm
0.625
in
15.88
mm
20
º
1600
lbf
7100
N
3050
lbf
13500
N
STEEL
Snap In
5302
15
mm
1.6535
in
42
mm
0.75
in
19.05
mm
20
º
2080
lbf
9200
N
3800
lbf
16800
N
STEEL
Molded
5302K
15
mm
1.6535
in
42
mm
0.75
in
19.05
mm
20
º
2080
lbf
9200
N
3800
lbf
16800
N
STEEL
Molded
5203K
17
mm
1.5748
in
40
mm
0.688
in
17.48
mm
20
º
2080
lbf
9200
N
3800
lbf
16800
N
STEEL
Snap In
5203KD
17
mm
1.5748
in
40
mm
0.688
in
17.48
mm
20
º
2080
lbf
9200
N
3800
lbf
16800
N
STEEL
Snap In
5303K
17
mm
1.8504
in
47
mm
0.8750
in
22.22
mm
20
º
2850
lbf
12600
N
5100
lbf
22600
N
STEEL
Snap In
5303KDD
17
mm
1.8504
in
47
mm
0.8750
in
22.22
mm
20
º
2850
lbf
12600
N
5100
lbf
22600
N
STEEL
Snap In
5204K
20
mm
1.8504
in
47
mm
0.812
in
20.62
mm
20
º
2850
lbf
12600
N
5100
lbf
22600
N
STEEL
Snap In
5204KD
20
mm
1.8504
in
47
mm
0.812
in
20.62
mm
20
º
2850
lbf
12600
N
5100
lbf
22600
N
STEEL
Snap In
5304K
20
mm
2.0472
in
52
mm
0.8750
in
22.22
mm
20
º
3450
lbf
15300
N
6400
lbf
28400
N
STEEL
Snap In
5304KDD
20
mm
2.0472
in
52
mm
0.8750
in
22.22
mm
20
º
3450
lbf
15300
N
6400
lbf
28400
N
STEEL
Snap In
5205K
25
mm
2.0472
in
52
mm
0.812
in
20.62
mm
20
º
3400
lbf
15100
N
5600
lbf
24800
N
STEEL
Molded
5205KD
25
mm
2.0472
in
52
mm
0.8750
in
22.22
mm
20
º
3400
lbf
15100
N
5600
lbf
24800
N
STEEL
Molded
5205KG
25
mm
2.0472
in
52
mm
0.812
in
20.62
mm
20
º
3400
lbf
15100
N
5600
lbf
24800
N
STEEL
Molded
5305K
25
mm
2.4409
in
62
mm
1
in
25.4
mm
20
º
4750
lbf
21100
N
8500
lbf
37700
N
STEEL
Snap In
5305KG
25
mm
2.4409
in
62
mm
1
in
25.4
mm
20
º
4750
lbf
21100
N
8500
lbf
37700
N
STEEL
Snap In
5405W
25
mm
3.1490
in
80
mm
1.375
in
34.925
mm
30
º
10800
lbf
48000
N
15000
lbf
66700
N
STEEL
Snap In
5206K
30
mm
2.4409
in
62
mm
0.938
in
23.83
mm
20
º
4900
lbf
21700
N
7800
lbf
34600
N
STEEL
Snap In
5206W
30
mm
2.4409
in
62
mm
0.938
in
23.83
mm
30
º
6100
lbf
27000
N
8800
lbf
39000
N
STEEL
Snap In
Results 1 - 25 of 141
1
2
3
4
5
»