All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 141  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5211W 55 mm 3.9370 in
100
mm
1.312 in
33.32
mm
30 º 16000 lbf
62000
N
19000 lbf
84000
N
STEEL Snap In CAD Icon (for items table)
5211WD 55 mm 3.9370 in
100
mm
1.312 in
33.32
mm
30 º 16000 lbf
62000
N
19000 lbf
84000
N
STEEL Snap In CAD Icon (for items table)
5311K 55 mm 4.7244 in
120
mm
1.938 in
49.22
mm
20 º 19500 lbf
86700
N
28000 lbf
124400
N
STEEL Snap In CAD Icon (for items table)
5311W 55 mm 4.7244 in
120
mm
1.938 in
49.22
mm
20 º 25500 lbf
113000
N
32500 lbf
144000
N
STEEL Machined CAD Icon (for items table)
5311KG 55 mm 4.7244 in
120
mm
1.938 in
49.22
mm
20 º 19500 lbf
86700
N
28000 lbf
124400
N
STEEL Snap In CAD Icon (for items table)
5311WBR 55 mm 4.7244 in
120
mm
1.938 in
49.22
mm
20 º 25500 lbf
113000
N
32500 lbf
144000
N
STEEL Machined CAD Icon (for items table)
5311WGBR 55 mm 4.7244 in
120
mm
1.938 in
49.22
mm
20 º 25500 lbf
113000
N
32500 lbf
144000
N
STEEL Machined CAD Icon (for items table)
5411W 55 mm 5.511 in
140
mm
2.5000 in
63.5
mm
30 º 36500 lbf
162400
N
49000 lbf
218000
N
STEEL Machined CAD Icon (for items table)
5212K 60 mm 4.3307 in
110
mm
1.438 in
36.53
mm
20 º 14000 lbf
88800
N
19300 lbf
85000
N
STEEL Snap In CAD Icon (for items table)
5212W 60 mm 4.3307 in
110
mm
1.438 in
36.53
mm
30 º 20000 lbf
72000
N
23800 lbf
103000
N
STEEL Snap In CAD Icon (for items table)
5212WD 60 mm 4.3307 in
110
mm
1.562 in
39.67
mm
30 º 20000 lbf
72000
N
23800 lbf
103000
N
STEEL Snap In CAD Icon (for items table)
5312W 60 mm 5.1181 in
130
mm
2.125 in
53.98
mm
20 º 34000 lbf
151000
N
43000 lbf
191000
N
STEEL Machined CAD Icon (for items table)
5312K 60 mm 5.1181 in
130
mm
2.125 in
53.98
mm
20 º 34000 lbf
151000
N
43000 lbf
191000
N
STEEL Snap In CAD Icon (for items table)
5312KG 60 mm 5.1181 in
130
mm
2.125 in
53.98
mm
20 º 34000 lbf
151000
N
43000 lbf
191000
N
STEEL Snap In CAD Icon (for items table)
5312WBR 60 mm 5.1181 in
130
mm
2.125 in
53.98
mm
20 º 34000 lbf
151000
N
43000 lbf
191000
N
STEEL Machined CAD Icon (for items table)
5412W 60 mm 5.9050 in
150
mm
2.6250 in
66.675
mm
20 º 44000 lbf
195700
N
55000 lbf
244700
N
STEEL Machined CAD Icon (for items table)
5412WBR 60 mm 5.9050 in
150
mm
2.6250 in
66.675
mm
20 º 44000 lbf
195700
N
55000 lbf
244700
N
STEEL Machined CAD Icon (for items table)
5213K 65 mm 4.7244 in
120
mm
1.5 in
38.1
mm
20 º 17300 lbf
76800
N
22800 lbf
101000
N
STEEL Snap In CAD Icon (for items table)
5213 65 mm 4.7244 in
120
mm
1.5 in
38.1
mm
30 º 20800 lbf
92000
N
22400 lbf
99500
N
STEEL Snap In CAD Icon (for items table)
5313W 65 mm 5.5118 in
140
mm
2.312 in
58.72
mm
20 º 39000 lbf
173000
N
48000 lbf
213000
N
STEEL Machined CAD Icon (for items table)
5313K 65 mm 5.5118 in
140
mm
2.312 in
58.72
mm
20 º 39000 lbf
173000
N
48000 lbf
213000
N
STEEL Snap In CAD Icon (for items table)
5313WBR 65 mm 5.5118 in
140
mm
2.312 in
58.72
mm
20 º 39000 lbf
173000
N
48000 lbf
213000
N
STEEL Machined CAD Icon (for items table)
5313WGBR 65 mm 5.5118 in
140
mm
2.312 in
58.72
mm
20 º 39000 lbf
173000
N
48000 lbf
213000
N
STEEL Machined CAD Icon (for items table)
5413 65 mm 6.299 in
160
mm
2.8125 in
71.4375
mm
30 º 51000 lbf
226900
N
58500 lbf
260200
N
STEEL 2 Pice Stayrod CAD Icon (for items table)
5214K 70 mm 4.9213 in
125
mm
1.562 in
39.67
mm
20 º 19000 lbf
84000
N
24500 lbf
108000
N
STEEL Snap In CAD Icon (for items table)
  Results 76 - 100 of 141  1 2 3 4 5 »