Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 5211W | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.312 in33.32 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 16000 lbf62000 N | Ce - Dynamic Radial Rating N/A 19000 lbf84000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5211WD | d - Bore N/A 55 mm | D - Outer Diameter N/A 3.937 in100 mm | C - Ring Width N/A 1.312 in33.32 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 16000 lbf62000 N | Ce - Dynamic Radial Rating N/A 19000 lbf84000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5311K | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.938 in49.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 19500 lbf86700 N | Ce - Dynamic Radial Rating N/A 28000 lbf124400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5311W | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.938 in49.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25500 lbf113000 N | Ce - Dynamic Radial Rating N/A 32500 lbf144000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5311KG | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.938 in49.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 19500 lbf86700 N | Ce - Dynamic Radial Rating N/A 28000 lbf124400 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5311WBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.938 in49.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25500 lbf113000 N | Ce - Dynamic Radial Rating N/A 32500 lbf144000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5311WGBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.938 in49.22 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25500 lbf113000 N | Ce - Dynamic Radial Rating N/A 32500 lbf144000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5411W | d - Bore N/A 55 mm | D - Outer Diameter N/A 5.511 in140 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36500 lbf162400 N | Ce - Dynamic Radial Rating N/A 49000 lbf218000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5212K | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 14000 lbf88800 N | Ce - Dynamic Radial Rating N/A 19300 lbf85000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5212W | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.438 in36.53 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20000 lbf72000 N | Ce - Dynamic Radial Rating N/A 23800 lbf103000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5212WD | d - Bore N/A 60 mm | D - Outer Diameter N/A 4.3307 in110 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20000 lbf72000 N | Ce - Dynamic Radial Rating N/A 23800 lbf103000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5312W | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.125 in53.98 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 34000 lbf151000 N | Ce - Dynamic Radial Rating N/A 43000 lbf191000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5312K | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.125 in53.98 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 34000 lbf151000 N | Ce - Dynamic Radial Rating N/A 43000 lbf191000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5312KG | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.125 in53.98 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 34000 lbf151000 N | Ce - Dynamic Radial Rating N/A 43000 lbf191000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5312WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 2.125 in53.98 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 34000 lbf151000 N | Ce - Dynamic Radial Rating N/A 43000 lbf191000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5412W | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.9050 in150 mm | C - Ring Width N/A 2.6250 in66.675 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195700 N | Ce - Dynamic Radial Rating N/A 55000 lbf244700 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5412WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 5.9050 in150 mm | C - Ring Width N/A 2.6250 in66.675 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195700 N | Ce - Dynamic Radial Rating N/A 55000 lbf244700 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5213K | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 17300 lbf76800 N | Ce - Dynamic Radial Rating N/A 22800 lbf101000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5213 | d - Bore N/A 65 mm | D - Outer Diameter N/A 4.7244 in120 mm | C - Ring Width N/A 1.5 in38.1 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 20800 lbf92000 N | Ce - Dynamic Radial Rating N/A 22400 lbf99500 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5313W | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.312 in58.72 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 lbf173000 N | Ce - Dynamic Radial Rating N/A 48000 lbf213000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5313K | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.312 in58.72 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 lbf173000 N | Ce - Dynamic Radial Rating N/A 48000 lbf213000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5313WBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.312 in58.72 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 lbf173000 N | Ce - Dynamic Radial Rating N/A 48000 lbf213000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5313WGBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 2.312 in58.72 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 lbf173000 N | Ce - Dynamic Radial Rating N/A 48000 lbf213000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5413 | d - Bore N/A 65 mm | D - Outer Diameter N/A 6.299 in160 mm | C - Ring Width N/A 2.8125 in71.4375 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51000 lbf226900 N | Ce - Dynamic Radial Rating N/A 58500 lbf260200 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Stayrod |
CAD
N/A
|
Add To Cart
Request Quote |
| 5214K | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 19000 lbf84000 N | Ce - Dynamic Radial Rating N/A 24500 lbf108000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |