COMPANY HEADER
CAD (0)
  • Cart is empty
1 - 25 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

C - Ring Width (in)

C - Ring Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 10 mm N/A 1.1811 in30 mm N/A 0.562 in14.27 mm N/A 20 º N/A 1140 lbf5060 N N/A 2400 lbf10600 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 12 mm N/A 1.2598 in32 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1060 lbf4700 N N/A 2040 lbf9060 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 1.378 in35 mm N/A 0.625 in15.88 mm N/A 20 º N/A 1600 lbf7100 N N/A 3050 lbf13500 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.75 in19.05 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 15 mm N/A 1.6535 in42 mm N/A 0.75 in19.05 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.688 in17.48 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 1.5748 in40 mm N/A 0.688 in17.48 mm N/A 20 º N/A 2080 lbf9200 N N/A 3800 lbf16800 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 17 mm N/A 1.8504 in47 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.812 in20.62 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 1.8504 in47 mm N/A 0.812 in20.62 mm N/A 20 º N/A 2850 lbf12600 N N/A 5100 lbf22600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3450 lbf15300 N N/A 6400 lbf28400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 20 mm N/A 2.0472 in52 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3450 lbf15300 N N/A 6400 lbf28400 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.812 in20.62 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.8750 in22.22 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 2.0472 in52 mm N/A 0.812 in20.62 mm N/A 20 º N/A 3400 lbf15100 N N/A 5600 lbf24800 N N/A STEEL N/A Molded N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 20 º N/A 4750 lbf21100 N N/A 8500 lbf37700 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 2.4409 in62 mm N/A 1 in25.4 mm N/A 20 º N/A 4750 lbf21100 N N/A 8500 lbf37700 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 25 mm N/A 3.1490 in80 mm N/A 1.375 in34.925 mm N/A 30 º N/A 10800 lbf48000 N N/A 15000 lbf66700 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 20 º N/A 4900 lbf21700 N N/A 7800 lbf34600 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 30 mm N/A 2.4409 in62 mm N/A 0.938 in23.83 mm N/A 30 º N/A 6100 lbf27000 N N/A 8800 lbf39000 N N/A STEEL N/A Snap In N/A CAD Icon (for items table) Add To Cart
Request Quote
1 - 25 of 141 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »