All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 141  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5214 70 mm 4.9213 in
125
mm
1.562 in
39.67
mm
30 º 28500 lbf
126000
N
31500 lbf
139000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5314W 70 mm 5.9055 in
150
mm
2.5000 in
63.5
mm
20 º 44000 lbf
195000
N
54000 lbf
239000
N
STEEL Machined CAD Icon (for items table)
5314K 70 mm 5.9055 in
150
mm
2.5000 in
63.5
mm
20 º 44000 lbf
195000
N
54000 lbf
239000
N
STEEL Snap In CAD Icon (for items table)
5314KG 70 mm 5.9055 in
150
mm
2.5000 in
63.5
mm
20 º 44000 lbf
195000
N
54000 lbf
239000
N
STEEL Snap In CAD Icon (for items table)
5314WBR 70 mm 5.9055 in
150
mm
2.5000 in
63.5
mm
20 º 44000 lbf
195000
N
54000 lbf
239000
N
STEEL Machined CAD Icon (for items table)
5314WGBR 70 mm 5.9055 in
150
mm
2.5000 in
63.5
mm
20 º 44000 lbf
195000
N
54000 lbf
239000
N
STEEL Machined CAD Icon (for items table)
5414W 70 mm 7.0860 in
180
mm
3-1/8 in
79.375
mm
20 º 55000 lbf
244700
N
65500 lbf
291400
N
STEEL Machined CAD Icon (for items table)
5414WBR 70 mm 7.0860 in
180
mm
3-1/8 in
79.375
mm
20 º 55000 lbf
244700
N
65500 lbf
291400
N
STEEL Machined CAD Icon (for items table)
5215K 75 mm 5.1181 in
130
mm
1.6250 in
41.28
mm
20 º 19300 lbf
85700
N
24500 lbf
108000
N
STEEL Snap In CAD Icon (for items table)
5215 75 mm 5.1181 in
130
mm
1.6250 in
41.28
mm
30 º 31000 lbf
137000
N
32500 lbf
144000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5315W 75 mm 6.2992 in
160
mm
2.689 in
68.3
mm
20 º 50000 lbf
222000
N
60000 lbf
266000
N
STEEL Machined CAD Icon (for items table)
5315K 75 mm 6.2992 in
160
mm
2.689 in
68.3
mm
20 º 50000 lbf
222000
N
60000 lbf
266000
N
STEEL Snap In CAD Icon (for items table)
5315WBR 75 mm 6.2992 in
160
mm
2.689 in
68.3
mm
20 º 50000 lbf
222000
N
60000 lbf
266000
N
STEEL Machined CAD Icon (for items table)
5415W 75 mm 7.480 in
190
mm
3.2500 in
82.55
mm
20 º 67000 lbf
298000
N
73500 lbf
327000
N
STEEL Machined CAD Icon (for items table)
5415WBR 75 mm 7.480 in
190
mm
3.2500 in
82.55
mm
20 º 67000 lbf
298000
N
73500 lbf
327000
N
STEEL Machined CAD Icon (for items table)
5216 80 mm 5.5118 in
140
mm
1.75 in
44.45
mm
30 º 36500 lbf
162000
N
38000 lbf
168000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5216DD 80 mm 5.5118 in
140
mm
1.875 in
47.62
mm
30 º 36500 lbf
162000
N
38000 lbf
168000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5316W 80 mm 6.6929 in
170
mm
2.688 in
68.28
mm
20 º 56000 lbf
248000
N
64000 lbf
284000
N
STEEL Machined CAD Icon (for items table)
5316WBR 80 mm 6.6929 in
170
mm
2.688 in
68.28
mm
20 º 56000 lbf
248000
N
64000 lbf
284000
N
STEEL Machined CAD Icon (for items table)
5416W 80 mm 7.8730 in
200
mm
3.4375 in
87.3125
mm
20 º 69500 lbf
309200
N
75000 lbf
333600
N
STEEL Machined CAD Icon (for items table)
5416WBR 80 mm 7.8730 in
200
mm
3.4375 in
87.3125
mm
20 º 69500 lbf
309200
N
75000 lbf
333600
N
STEEL Machined CAD Icon (for items table)
5217 85 mm 5.9055 in
150
mm
1.938 in
49.23
mm
30 º 40000 lbf
177000
N
42500 lbf
188000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5317W 85 mm 7.0866 in
180
mm
2.8750 in
73.02
mm
20 º 63000 lbf
279000
N
69500 lbf
308000
N
STEEL Machined CAD Icon (for items table)
5317WBR 85 mm 7.0866 in
180
mm
2.8750 in
73.02
mm
20 º 63000 lbf
279000
N
69500 lbf
308000
N
STEEL Machined CAD Icon (for items table)
5417W 85 mm 8.2670 in
210
mm
3.625 in
92.075
mm
20 º 80000 lbf
355900
N
80000 lbf
355900
N
STEEL Machined CAD Icon (for items table)
  Results 101 - 125 of 141  1 2 3 4 5 »