Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|---|
| 5214 | d - Bore N/A 70 mm | D - Outer Diameter N/A 4.9213 in125 mm | C - Ring Width N/A 1.562 in39.67 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 28500 lbf126000 N | Ce - Dynamic Radial Rating N/A 31500 lbf139000 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
| 5314W | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195000 N | Ce - Dynamic Radial Rating N/A 54000 lbf239000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5314K | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195000 N | Ce - Dynamic Radial Rating N/A 54000 lbf239000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5314KG | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195000 N | Ce - Dynamic Radial Rating N/A 54000 lbf239000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5314WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195000 N | Ce - Dynamic Radial Rating N/A 54000 lbf239000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5314WGBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 2.5 in63.5 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44000 lbf195000 N | Ce - Dynamic Radial Rating N/A 54000 lbf239000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5414W | d - Bore N/A 70 mm | D - Outer Diameter N/A 7.0860 in180 mm | C - Ring Width N/A 3-1/8 in79.375 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 55000 lbf244700 N | Ce - Dynamic Radial Rating N/A 65500 lbf291400 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5414WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 7.0860 in180 mm | C - Ring Width N/A 3-1/8 in79.375 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 55000 lbf244700 N | Ce - Dynamic Radial Rating N/A 65500 lbf291400 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5215K | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 1.6250 in41.28 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 19300 lbf85700 N | Ce - Dynamic Radial Rating N/A 24500 lbf108000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5215 | d - Bore N/A 75 mm | D - Outer Diameter N/A 5.1181 in130 mm | C - Ring Width N/A 1.6250 in41.28 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 31000 lbf137000 N | Ce - Dynamic Radial Rating N/A 32500 lbf144000 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
| 5315W | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | C - Ring Width N/A 2.689 in68.3 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 50000 lbf222000 N | Ce - Dynamic Radial Rating N/A 60000 lbf266000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5315K | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | C - Ring Width N/A 2.689 in68.3 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 50000 lbf222000 N | Ce - Dynamic Radial Rating N/A 60000 lbf266000 N | Ball Type N/A STEEL | Cage Type N/A Snap In |
CAD
N/A
|
Add To Cart
Request Quote |
| 5315WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 6.2992 in160 mm | C - Ring Width N/A 2.689 in68.3 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 50000 lbf222000 N | Ce - Dynamic Radial Rating N/A 60000 lbf266000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5415W | d - Bore N/A 75 mm | D - Outer Diameter N/A 7.480 in190 mm | C - Ring Width N/A 3.2500 in82.55 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 67000 lbf298000 N | Ce - Dynamic Radial Rating N/A 73500 lbf327000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5415WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 7.480 in190 mm | C - Ring Width N/A 3.2500 in82.55 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 67000 lbf298000 N | Ce - Dynamic Radial Rating N/A 73500 lbf327000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5216 | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 1.75 in44.45 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36500 lbf162000 N | Ce - Dynamic Radial Rating N/A 38000 lbf168000 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
| 5216DD | d - Bore N/A 80 mm | D - Outer Diameter N/A 5.5118 in140 mm | C - Ring Width N/A 1.875 in47.62 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36500 lbf162000 N | Ce - Dynamic Radial Rating N/A 38000 lbf168000 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
| 5316W | d - Bore N/A 80 mm | D - Outer Diameter N/A 6.6929 in170 mm | C - Ring Width N/A 2.688 in68.28 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56000 lbf248000 N | Ce - Dynamic Radial Rating N/A 64000 lbf284000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5316WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 6.6929 in170 mm | C - Ring Width N/A 2.688 in68.28 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56000 lbf248000 N | Ce - Dynamic Radial Rating N/A 64000 lbf284000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5416W | d - Bore N/A 80 mm | D - Outer Diameter N/A 7.8730 in200 mm | C - Ring Width N/A 3.4375 in87.3125 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 69500 lbf309200 N | Ce - Dynamic Radial Rating N/A 75000 lbf333600 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5416WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 7.8730 in200 mm | C - Ring Width N/A 3.4375 in87.3125 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 69500 lbf309200 N | Ce - Dynamic Radial Rating N/A 75000 lbf333600 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5217 | d - Bore N/A 85 mm | D - Outer Diameter N/A 5.9055 in150 mm | C - Ring Width N/A 1.938 in49.23 mm | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 40000 lbf177000 N | Ce - Dynamic Radial Rating N/A 42500 lbf188000 N | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger |
CAD
N/A
|
Add To Cart
Request Quote |
| 5317W | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | C - Ring Width N/A 2.8750 in73.02 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 63000 lbf279000 N | Ce - Dynamic Radial Rating N/A 69500 lbf308000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5317WBR | d - Bore N/A 85 mm | D - Outer Diameter N/A 7.0866 in180 mm | C - Ring Width N/A 2.8750 in73.02 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 63000 lbf279000 N | Ce - Dynamic Radial Rating N/A 69500 lbf308000 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |
| 5417W | d - Bore N/A 85 mm | D - Outer Diameter N/A 8.2670 in210 mm | C - Ring Width N/A 3.625 in92.075 mm | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 80000 lbf355900 N | Ce - Dynamic Radial Rating N/A 80000 lbf355900 N | Ball Type N/A STEEL | Cage Type N/A Machined |
CAD
N/A
|
Add To Cart
Request Quote |