All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400) > View Items  

Fafnir® Double Row Angular Contact Ball Bearings (5200, 5300, 5400)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 141 of 141 « 6 

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

5417WBR 85 mm 8.2670 in
210
mm
3.625 in
92.075
mm
20 º 80000 lbf
355900
N
80000 lbf
355900
N
STEEL Machined CAD Icon (for items table)
5218W 90 mm 6.2992 in
160
mm
2.062 in
52.37
mm
20 º 43000 lbf
191000
N
45500 lbf
202000
N
STEEL Machined CAD Icon (for items table)
5218WBR 90 mm 6.2992 in
160
mm
2.062 in
52.37
mm
20 º 43000 lbf
191000
N
45500 lbf
202000
N
STEEL Machined CAD Icon (for items table)
5218WDBR 90 mm 6.2992 in
160
mm
2.062 in
52.37
mm
20 º 43000 lbf
191000
N
45500 lbf
202000
N
STEEL Machined CAD Icon (for items table)
5318W 90 mm 7.4803 in
190
mm
2.8750 in
73.02
mm
20 º 69500 lbf
308000
N
75000 lbf
333000
N
STEEL Machined CAD Icon (for items table)
5318WBR 90 mm 7.4803 in
190
mm
2.8750 in
73.02
mm
20 º 69500 lbf
308000
N
75000 lbf
333000
N
STEEL Machined CAD Icon (for items table)
5418W 90 mm 8.858 in
225
mm
3.8750 in
98.425
mm
20 º 93000 lbf
413700
N
90000 lbf
400300
N
STEEL Machined CAD Icon (for items table)
5418WBR 90 mm 8.858 in
225
mm
3.8750 in
98.425
mm
20 º 93000 lbf
413700
N
90000 lbf
400300
N
STEEL Machined CAD Icon (for items table)
5219 95 mm 6.6929 in
170
mm
2.188 in
55.58
mm
30 º 53000 lbf
235000
N
55000 lbf
244000
N
STEEL 2 Pice Alternate Finger CAD Icon (for items table)
5319W 95 mm 7.8740 in
200
mm
3.062 in
77.77
mm
30 º 72000 lbf
319000
N
75000 lbf
333000
N
STEEL Machined CAD Icon (for items table)
5220W 100 mm 7.0866 in
180
mm
2-3/8 in
60.32
mm
20 º 57000 lbf
253000
N
58500 lbf
259000
N
STEEL Machined CAD Icon (for items table)
5220WBR 100 mm 7.0866 in
180
mm
2-3/8 in
60.32
mm
20 º 57000 lbf
253000
N
58500 lbf
259000
N
STEEL Machined CAD Icon (for items table)
5320W 100 mm 8.4646 in
215
mm
3.2500 in
82.55
mm
20 º 85000 lbf
377000
N
85000 lbf
377000
N
STEEL Machined CAD Icon (for items table)
5320WBR 100 mm 8.4646 in
215
mm
3.2500 in
82.55
mm
20 º 85000 lbf
377000
N
85000 lbf
377000
N
STEEL Machined CAD Icon (for items table)
5222 110 mm 7.8740 in
200
mm
2.75 in
69.85
mm
30 º 76500 lbf
339000
N
73500 lbf
326000
N
STEEL Stayrod CAD Icon (for items table)
5322W 110 mm 9.4488 in
240
mm
3.625 in
92.08
mm
20 º 108000 lbf
479000
N
102000 lbf
453000
N
STEEL Machined CAD Icon (for items table)
  Results 126 - 141 of 141 « 6