Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 38.1 mm1.5000 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 35 mm N/A 80 mm3.1496 in N/A 34.93 mm1.375 in N/A 30 º N/A 47900 N10800 lbf N/A 69200 N15600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 20 º N/A 46000 N10400 lbf N/A 72400 N16300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 20 º N/A 46000 N10400 lbf N/A 72400 N16300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 20 º N/A 71000 N12700 lbf N/A 76000 N17300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 30 º N/A 62000 N16000 lbf N/A 84000 N19000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 55 mm N/A 100 mm3.937 in N/A 33.32 mm1.312 in N/A 30 º N/A 62000 N16000 lbf N/A 84000 N19000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 36.53 mm1.438 in N/A 20 º N/A 88800 N14000 lbf N/A 85000 N19300 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 20 º N/A 56400 N12700 lbf N/A 87000 N19600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 20 º N/A 56400 N12700 lbf N/A 87000 N19600 lbf N/A STEEL N/A Snap In N/A CAD
N/A 30 mm N/A 90 mm3.543 in N/A 39.688 mm1.5625 in N/A 30 º N/A 59600 N13400 lbf N/A 89000 N20000 lbf N/A STEEL N/A Machined N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 39.67 mm1.562 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 40 mm N/A 90 mm3.5433 in N/A 36.53 mm1.438 in N/A 30 º N/A 66600 N15000 lbf N/A 90600 N20400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 65 mm N/A 120 mm4.7244 in N/A 38.1 mm1.5000 in N/A 30 º N/A 92000 N20800 lbf N/A 99500 N22400 lbf N/A STEEL N/A Snap In N/A CAD
N/A 65 mm N/A 120 mm4.7244 in N/A 38.1 mm1.5000 in N/A 20 º N/A 76800 N17300 lbf N/A 101000 N22800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 36.53 mm1.438 in N/A 30 º N/A 72000 N20000 lbf N/A 103000 N23800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 60 mm N/A 110 mm4.3307 in N/A 39.67 mm1.562 in N/A 30 º N/A 72000 N20000 lbf N/A 103000 N23800 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 42.88 mm1.688 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 45 mm N/A 100 mm3.937 in N/A 39.67 mm1.562 in N/A 30 º N/A 81000 N18300 lbf N/A 106000 N24000 lbf N/A STEEL N/A Snap In N/A CAD
N/A 70 mm N/A 125 mm4.9213 in N/A 39.67 mm1.562 in N/A 20 º N/A 84000 N19000 lbf N/A 108000 N24500 lbf N/A STEEL N/A Snap In N/A CAD
N/A 75 mm N/A 130 mm5.1181 in N/A 41.28 mm1.6250 in N/A 20 º N/A 85700 N19300 lbf N/A 108000 N24500 lbf N/A STEEL N/A Snap In N/A CAD
N/A 50 mm N/A 110 mm4.3307 in N/A 44.45 mm1.7500 in N/A 20 º N/A 73000 N16600 lbf N/A 111000 N25000 lbf N/A STEEL N/A Snap In N/A CAD
51 - 75 of 141 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »