Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5310KG | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 73000 N16600 lbf | Ce - Dynamic Radial Rating N/A 111000 N25000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating N/A 115700 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5311K | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 86700 N19500 lbf | Ce - Dynamic Radial Rating N/A 124400 N28000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5311KG | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 86700 N19500 lbf | Ce - Dynamic Radial Rating N/A 124400 N28000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5310WD | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 47.62 mm1.875 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 97000 N22000 lbf | Ce - Dynamic Radial Rating N/A 126000 N28500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5310WG | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 97000 N22000 lbf | Ce - Dynamic Radial Rating N/A 126000 N28500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5310W | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 97000 N22000 lbf | Ce - Dynamic Radial Rating N/A 126000 N28500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5214 | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 126000 N28500 lbf | Ce - Dynamic Radial Rating N/A 139000 N31500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5311WBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5311WGBR | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5311W | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 49.22 mm1.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 113000 N25500 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5215 | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 41.28 mm1.6250 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 137000 N31000 lbf | Ce - Dynamic Radial Rating N/A 144000 N32500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5408 | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3300 in | C - Ring Width N/A 49.2125 mm1.9375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 106700 N24000 lbf | Ce - Dynamic Radial Rating N/A 149000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Finger | CAD N/A |
5409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.724 in | C - Ring Width N/A 53.975 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 115600 N26000 lbf | Ce - Dynamic Radial Rating N/A 166800 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5409WBR | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.724 in | C - Ring Width N/A 53.975 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 115600 N26000 lbf | Ce - Dynamic Radial Rating N/A 166800 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5216 | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162000 N36500 lbf | Ce - Dynamic Radial Rating N/A 168000 N38000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5216DD | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 47.62 mm1.875 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 162000 N36500 lbf | Ce - Dynamic Radial Rating N/A 168000 N38000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5217 | d - Bore N/A 85 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 49.23 mm1.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5312W | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5312K | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5312KG | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5312WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 53.98 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 151000 N34000 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5410 | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.118 in | C - Ring Width N/A 58.7375 mm2.3125 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 144600 N32500 lbf | Ce - Dynamic Radial Rating N/A 191300 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5218W | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5218WBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |