Batch CAD Cart (0)
  • Cart is empty
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

C - Ring Width (mm)

C - Ring Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Part Number

d - Bore

D - Outer Diameter

C - Ring Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 85 mm N/A 180 mm7.0866 in N/A 73.02 mm2.8750 in N/A 20 º N/A 279000 N63000 lbf N/A 308000 N69500 lbf N/A STEEL N/A Machined N/A CAD
N/A 75 mm N/A 190 mm7.480 in N/A 82.55 mm3.2500 in N/A 20 º N/A 298000 N67000 lbf N/A 327000 N73500 lbf N/A STEEL N/A Machined N/A CAD
N/A 75 mm N/A 190 mm7.480 in N/A 82.55 mm3.2500 in N/A 20 º N/A 298000 N67000 lbf N/A 327000 N73500 lbf N/A STEEL N/A Machined N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 73.02 mm2.8750 in N/A 20 º N/A 308000 N69500 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 73.02 mm2.8750 in N/A 20 º N/A 308000 N69500 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A CAD
N/A 80 mm N/A 200 mm7.8730 in N/A 87.3125 mm3.4375 in N/A 20 º N/A 309200 N69500 lbf N/A 333600 N75000 lbf N/A STEEL N/A Machined N/A CAD
N/A 80 mm N/A 200 mm7.8730 in N/A 87.3125 mm3.4375 in N/A 20 º N/A 309200 N69500 lbf N/A 333600 N75000 lbf N/A STEEL N/A Machined N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 77.77 mm3.062 in N/A 30 º N/A 319000 N72000 lbf N/A 333000 N75000 lbf N/A STEEL N/A Machined N/A CAD
N/A 110 mm N/A 200 mm7.874 in N/A 69.85 mm2.7500 in N/A 30 º N/A 339000 N76500 lbf N/A 326000 N73500 lbf N/A STEEL N/A Stayrod N/A CAD
N/A 85 mm N/A 210 mm8.2670 in N/A 92.075 mm3.625 in N/A 20 º N/A 355900 N80000 lbf N/A 355900 N80000 lbf N/A STEEL N/A Machined N/A CAD
N/A 85 mm N/A 210 mm8.2670 in N/A 92.075 mm3.625 in N/A 20 º N/A 355900 N80000 lbf N/A 355900 N80000 lbf N/A STEEL N/A Machined N/A CAD
N/A 100 mm N/A 215 mm8.4646 in N/A 82.55 mm3.2500 in N/A 20 º N/A 377000 N85000 lbf N/A 377000 N85000 lbf N/A STEEL N/A Machined N/A CAD
N/A 100 mm N/A 215 mm8.4646 in N/A 82.55 mm3.2500 in N/A 20 º N/A 377000 N85000 lbf N/A 377000 N85000 lbf N/A STEEL N/A Machined N/A CAD
N/A 90 mm N/A 225 mm8.8580 in N/A 98.425 mm3.8750 in N/A 20 º N/A 413700 N93000 lbf N/A 400300 N90000 lbf N/A STEEL N/A Machined N/A CAD
N/A 90 mm N/A 225 mm8.8580 in N/A 98.425 mm3.8750 in N/A 20 º N/A 413700 N93000 lbf N/A 400300 N90000 lbf N/A STEEL N/A Machined N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 92.08 mm3.625 in N/A 20 º N/A 479000 N108000 lbf N/A 453000 N102000 lbf N/A STEEL N/A Machined N/A CAD
126 - 141 of 141 | Results Per Page | View | Unit of Measure
« 6