Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5313K | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5313WBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313WGBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314K | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314KG | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314WGBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5315K | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5315WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5317WBR | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 279000 N63000 lbf | Ce - Dynamic Radial Rating N/A 308000 N69500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5318WBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 308000 N69500 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5320WBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 377000 N85000 lbf | Ce - Dynamic Radial Rating N/A 377000 N85000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5409WBR | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.724 in | C - Ring Width N/A 53.975 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 115600 N26000 lbf | Ce - Dynamic Radial Rating N/A 166800 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5412WBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9050 in | C - Ring Width N/A 66.675 mm2.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195700 N44000 lbf | Ce - Dynamic Radial Rating N/A 244700 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5414WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0860 in | C - Ring Width N/A 79.375 mm3.1250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 244700 N55000 lbf | Ce - Dynamic Radial Rating N/A 291400 N65500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5415WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 190 mm7.480 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 298000 N67000 lbf | Ce - Dynamic Radial Rating N/A 327000 N73500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5416WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.8730 in | C - Ring Width N/A 87.3125 mm3.4375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 309200 N69500 lbf | Ce - Dynamic Radial Rating N/A 333600 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5417WBR | d - Bore N/A 85 mm | D - Outer Diameter N/A 210 mm8.2670 in | C - Ring Width N/A 92.075 mm3.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 355900 N80000 lbf | Ce - Dynamic Radial Rating N/A 355900 N80000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5418WBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 225 mm8.8580 in | C - Ring Width N/A 98.425 mm3.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 413700 N93000 lbf | Ce - Dynamic Radial Rating N/A 400300 N90000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5206W | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 27000 N6100 lbf | Ce - Dynamic Radial Rating N/A 39000 N8800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207W | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 36800 N8300 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208W | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47000 N10600 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209W | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 51500 N11600 lbf | Ce - Dynamic Radial Rating N/A 64800 N14600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210W | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 56000 N12700 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |