Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5218WBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5218WDBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5219 | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 55.58 mm2.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 235000 N53000 lbf | Ce - Dynamic Radial Rating N/A 244000 N55000 lbf | Ball Type N/A STEEL | Cage Type N/A 2 Pice Alternate Finger | CAD N/A |
5220W | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 60.32 mm2.3750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 253000 N57000 lbf | Ce - Dynamic Radial Rating N/A 259000 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5220WBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 60.32 mm2.3750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 253000 N57000 lbf | Ce - Dynamic Radial Rating N/A 259000 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5222 | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Ring Width N/A 69.85 mm2.7500 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 339000 N76500 lbf | Ce - Dynamic Radial Rating N/A 326000 N73500 lbf | Ball Type N/A STEEL | Cage Type N/A Stayrod | CAD N/A |
5302 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5302K | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5303K | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5303KDD | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5304K | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5304KDD | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305K | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305KG | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306K | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306KG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306W | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306WD | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306WG | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 41000 N9300 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307K | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307KG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307W | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307WD | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307WG | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 69200 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5308K | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 46000 N10400 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |