Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5313WBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5313WGBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 140 mm5.5118 in | C - Ring Width N/A 58.72 mm2.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 173000 N39000 lbf | Ce - Dynamic Radial Rating N/A 213000 N48000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314K | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314KG | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5314W | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314WBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5314WGBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | C - Ring Width N/A 63.5 mm2.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 195000 N44000 lbf | Ce - Dynamic Radial Rating N/A 239000 N54000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5315K | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5315W | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5315WBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 68.3 mm2.689 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 222000 N50000 lbf | Ce - Dynamic Radial Rating N/A 266000 N60000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316W | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5316WBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | C - Ring Width N/A 68.28 mm2.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 248000 N56000 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5317W | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 279000 N63000 lbf | Ce - Dynamic Radial Rating N/A 308000 N69500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5317WBR | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 279000 N63000 lbf | Ce - Dynamic Radial Rating N/A 308000 N69500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5318W | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 308000 N69500 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5318WBR | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | C - Ring Width N/A 73.02 mm2.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 308000 N69500 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5319W | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | C - Ring Width N/A 77.77 mm3.062 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 319000 N72000 lbf | Ce - Dynamic Radial Rating N/A 333000 N75000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5320W | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 377000 N85000 lbf | Ce - Dynamic Radial Rating N/A 377000 N85000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5320WBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | C - Ring Width N/A 82.55 mm3.2500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 377000 N85000 lbf | Ce - Dynamic Radial Rating N/A 377000 N85000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5322W | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | C - Ring Width N/A 92.08 mm3.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 479000 N108000 lbf | Ce - Dynamic Radial Rating N/A 453000 N102000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1490 in | C - Ring Width N/A 34.925 mm1.375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 48000 N10800 lbf | Ce - Dynamic Radial Rating N/A 66700 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.543 in | C - Ring Width N/A 39.688 mm1.5625 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 59600 N13400 lbf | Ce - Dynamic Radial Rating N/A 89000 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 44.45 mm1.7500 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84500 N19000 lbf | Ce - Dynamic Radial Rating N/A 115700 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5408 | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3300 in | C - Ring Width N/A 49.2125 mm1.9375 in | Contact Angle N/A 30 º | C0 - Static Radial Rating N/A 106700 N24000 lbf | Ce - Dynamic Radial Rating N/A 149000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Finger | CAD N/A |
5409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.724 in | C - Ring Width N/A 53.975 mm2.125 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 115600 N26000 lbf | Ce - Dynamic Radial Rating N/A 166800 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |