Part Number |
d - Bore |
D - Outer Diameter |
C - Ring Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
5200K | d - Bore N/A 10 mm | D - Outer Diameter N/A 30 mm1.1811 in | C - Ring Width N/A 14.27 mm0.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 5060 N1140 lbf | Ce - Dynamic Radial Rating N/A 10600 N2400 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5201K | d - Bore N/A 12 mm | D - Outer Diameter N/A 32 mm1.2598 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 4700 N1060 lbf | Ce - Dynamic Radial Rating N/A 9060 N2040 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5202K | d - Bore N/A 15 mm | D - Outer Diameter N/A 35 mm1.378 in | C - Ring Width N/A 15.88 mm0.625 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 7100 N1600 lbf | Ce - Dynamic Radial Rating N/A 13500 N3050 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5203K | d - Bore N/A 17 mm | D - Outer Diameter N/A 40 mm1.5748 in | C - Ring Width N/A 17.48 mm0.688 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5204K | d - Bore N/A 20 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5205K | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 20.62 mm0.812 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15100 N3400 lbf | Ce - Dynamic Radial Rating N/A 24800 N5600 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5206K | d - Bore N/A 30 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 23.83 mm0.938 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21700 N4900 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5207K | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 26.97 mm1.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 45000 N10200 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5208K | d - Bore N/A 40 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 33900 N7650 lbf | Ce - Dynamic Radial Rating N/A 51500 N11600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5209K | d - Bore N/A 45 mm | D - Outer Diameter N/A 85 mm3.3456 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 39000 N8800 lbf | Ce - Dynamic Radial Rating N/A 57000 N12900 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5210K | d - Bore N/A 50 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 62000 N14000 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5211K | d - Bore N/A 55 mm | D - Outer Diameter N/A 100 mm3.937 in | C - Ring Width N/A 33.32 mm1.312 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 71000 N12700 lbf | Ce - Dynamic Radial Rating N/A 76000 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5212K | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 88800 N14000 lbf | Ce - Dynamic Radial Rating N/A 85000 N19300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5213K | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | C - Ring Width N/A 38.1 mm1.5000 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 76800 N17300 lbf | Ce - Dynamic Radial Rating N/A 101000 N22800 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5214K | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | C - Ring Width N/A 39.67 mm1.562 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 84000 N19000 lbf | Ce - Dynamic Radial Rating N/A 108000 N24500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5215K | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | C - Ring Width N/A 41.28 mm1.6250 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 108000 N24500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5218W | d - Bore N/A 90 mm | D - Outer Diameter N/A 160 mm6.2992 in | C - Ring Width N/A 52.37 mm2.062 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5220W | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | C - Ring Width N/A 60.32 mm2.3750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 253000 N57000 lbf | Ce - Dynamic Radial Rating N/A 259000 N58500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined | CAD N/A |
5302 | d - Bore N/A 15 mm | D - Outer Diameter N/A 42 mm1.6535 in | C - Ring Width N/A 19.05 mm0.75 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 16800 N3800 lbf | Ball Type N/A STEEL | Cage Type N/A Molded | CAD N/A |
5303K | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 12600 N2850 lbf | Ce - Dynamic Radial Rating N/A 22600 N5100 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5304K | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | C - Ring Width N/A 22.22 mm0.8750 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 15300 N3450 lbf | Ce - Dynamic Radial Rating N/A 28400 N6400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5305K | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | C - Ring Width N/A 25.4 mm1 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 21100 N4750 lbf | Ce - Dynamic Radial Rating N/A 37700 N8500 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5306K | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | C - Ring Width N/A 30.17 mm1.188 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 29000 N6550 lbf | Ce - Dynamic Radial Rating N/A 47000 N10600 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5307K | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | C - Ring Width N/A 34.93 mm1.375 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 36000 N8300 lbf | Ce - Dynamic Radial Rating N/A 59500 N13400 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |
5308K | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | C - Ring Width N/A 36.53 mm1.438 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 46000 N10400 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Snap In | CAD N/A |