Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7212WN MBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7212WN SU | d - Bore N/A 60 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 22 mm0.8661 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 44400 N10000 lbf | Ce - Dynamic Radial Rating N/A 63000 N14300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7308WN | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating N/A 50600 N11400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7308WN MBR SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating N/A 50600 N11400 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7308WN SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 30200 N6800 lbf | Ce - Dynamic Radial Rating N/A 50600 N11400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 35500 N8000 lbf | Ce - Dynamic Radial Rating N/A 69000 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7213WN | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7213WN DU | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7213WN SU | d - Bore N/A 65 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 52400 N11800 lbf | Ce - Dynamic Radial Rating N/A 72400 N16300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7214WN | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 57300 N12900 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7214WN SU | d - Bore N/A 70 mm | D - Outer Diameter N/A 125 mm4.9213 in | Bearing Width N/A 24 mm0.9449 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 57300 N12900 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7215WN | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58000 N13200 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7215WN SU | d - Bore N/A 75 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 58000 N13200 lbf | Ce - Dynamic Radial Rating N/A 78000 N17600 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7407W SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7309WN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7309WN MBR SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7309WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7216WN | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 65500 N15600 lbf | Ce - Dynamic Radial Rating N/A 91500 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7216WN SU | d - Bore N/A 80 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 26 mm1.0236 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 65500 N15600 lbf | Ce - Dynamic Radial Rating N/A 91500 N20400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7310WN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7310WN MBR SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7310WN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7408W | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7408W SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |