Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7228WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | Bearing Width N/A 42 mm1.654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 200000 N47500 lbf | Ce - Dynamic Radial Rating N/A 224000 N50000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7230WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7720 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 240000 N56000 lbf | Ce - Dynamic Radial Rating N/A 248000 N56000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7306WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 20800 N4650 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7309WN | d - Bore N/A 45 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 39900 N9000 lbf | Ce - Dynamic Radial Rating N/A 66600 N15000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7310WN | d - Bore N/A 50 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 47900 N10800 lbf | Ce - Dynamic Radial Rating N/A 76800 N17300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7311WN | d - Bore N/A 55 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 88800 N20000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7314WN | d - Bore N/A 70 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 128000 N29000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7315WN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 98000 N22000 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7319WN MBR | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7320WN MBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 47 mm1.8504 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 177000 N40000 lbf | Ce - Dynamic Radial Rating N/A 217000 N49000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7321WN MBR | d - Bore N/A 105 mm | D - Outer Diameter N/A 225 mm8.8583 in | Bearing Width N/A 49 mm1.9291 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 191000 N43000 lbf | Ce - Dynamic Radial Rating N/A 226000 N51000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7322WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 240 mm9.4488 in | Bearing Width N/A 50 mm1.9685 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 226000 N51000 lbf | Ce - Dynamic Radial Rating N/A 253000 N57000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7324WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 260 mm10.2362 in | Bearing Width N/A 55 mm2.1654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 259000 N58500 lbf | Ce - Dynamic Radial Rating N/A 284000 N64000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7326WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 280 mm11.0236 in | Bearing Width N/A 58 mm2.2835 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 302000 N68000 lbf | Ce - Dynamic Radial Rating N/A 315000 N71000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7328WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 300 mm11.811 in | Bearing Width N/A 62 mm2.4409 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 346000 N78000 lbf | Ce - Dynamic Radial Rating N/A 339000 N76500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7330WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | Bearing Width N/A 65 mm2.5591 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 390000 N88000 lbf | Ce - Dynamic Radial Rating N/A 368000 N83000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7410WN MBR | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 115000 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7412WN MBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 135000 N30500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7413WN MBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 91500 N20400 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7414WN MBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 42 mm1.6535 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 115500 N26000 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7415WN MBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7416WN MBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 48 mm1.8898 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 153000 N34500 lbf | Ce - Dynamic Radial Rating N/A 206000 N46500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7205W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7205WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9400 N2120 lbf | Ce - Dynamic Radial Rating N/A 16600 N3750 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7207WN DU | d - Bore N/A 35 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 18000 N4150 lbf | Ce - Dynamic Radial Rating N/A 30800 N6950 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |