Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 1 - 25 of 146 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7201K 12 mm 32 mm
1.2598
in
10 mm
0.3937
in
20 º 2790 N
630
lbf
7100 N
1600
lbf
STEEL Nylon Cage
7202W 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
20 º 4700 N
1060
lbf
10300 N
2320
lbf
STEEL Nylon Cage
7202W DU 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
20 º 4700 N
1060
lbf
10300 N
2320
lbf
STEEL Nylon Cage
7202W SU 15 mm 35 mm
1.3780
in
11 mm
0.4331
in
20 º 4700 N
1060
lbf
10300 N
2320
lbf
STEEL Nylon Cage
7203W 17 mm 40 mm
1.5748
in
12 mm
0.4727
in
20 º 6930 N
1560
lbf
14200 N
3200
lbf
STEEL Nylon Cage
7203W SU 17 mm 40 mm
1.5748
in
12 mm
0.4727
in
20 º 6930 N
1560
lbf
14200 N
3200
lbf
STEEL Nylon Cage
7303WN 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
20 º 9200 N
2080
lbf
20200 N
4550
lbf
STEEL Steel Cage
7303W 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
20 º 9200 N
2080
lbf
20200 N
4550
lbf
STEEL Steel Cage
7303W SU 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
20 º 9200 N
2080
lbf
20200 N
4550
lbf
STEEL Steel Cage
7303WN SU 17 mm 47 mm
1.8504
in
14 mm
0.5512
in
20 º 9200 N
2080
lbf
20200 N
4550
lbf
STEEL Steel Cage
7204WN 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
40 º 8100 N
1830
lbf
16800 N
3800
lbf
STEEL Ball Piloted, Pressed Brass Cage
7204W SU 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
40 º 8100 N
1830
lbf
16800 N
3800
lbf
STEEL Ball Piloted, Pressed Brass Cage
7204WN SU 20 mm 47 mm
1.8504
in
14 mm
0.5512
in
40 º 8100 N
1830
lbf
16800 N
3800
lbf
STEEL Ball Piloted, Pressed Brass Cage
7304WN 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
40 º 9590 N
2160
lbf
19500 N
4400
lbf
STEEL Ball Piloted, Pressed Brass Cage
7304WN SU 20 mm 52 mm
2.0472
in
15 mm
0.5906
in
40 º 9590 N
2160
lbf
19500 N
4400
lbf
STEEL Ball Piloted, Pressed Brass Cage
7205WN 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
40 º 9400 N
2120
lbf
16600 N
3750
lbf
STEEL Ball Piloted, Pressed Brass Cage
7205W SU 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
40 º 9400 N
2120
lbf
16600 N
3750
lbf
STEEL Ball Piloted, Pressed Brass Cage
7205WN SU 25 mm 52 mm
2.0472
in
15 mm
0.5906
in
40 º 9400 N
2120
lbf
16600 N
3750
lbf
STEEL Ball Piloted, Pressed Brass Cage
7305WN 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
40 º 13300 N
3000
lbf
26500 N
5850
lbf
STEEL Ball Piloted, Pressed Brass Cage
7305WN SU 25 mm 62 mm
2.4409
in
17 mm
0.6693
in
40 º 13300 N
3000
lbf
26500 N
5850
lbf
STEEL Ball Piloted, Pressed Brass Cage
7405W 25 mm 80 mm
3.1496
in
21 mm
0.8268
in
20 º 25900 N
5850
lbf
53300 N
12000
lbf
STEEL Steel Cage
7405W SU 25 mm 80 mm
3.1496
in
21 mm
0.8268
in
20 º 25900 N
5850
lbf
53300 N
12000
lbf
STEEL Steel Cage
7206WN 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
40 º 13500 N
3050
lbf
23000 N
5200
lbf
STEEL Ball Piloted, Pressed Brass Cage
7206WN DU 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
40 º 13500 N
3050
lbf
23000 N
5200
lbf
STEEL Ball Piloted, Pressed Brass Cage
7206WN SU 30 mm 62 mm
2.4409
in
16 mm
0.6299
in
40 º 13500 N
3050
lbf
23000 N
5200
lbf
STEEL Ball Piloted, Pressed Brass Cage
  Results 1 - 25 of 146  1 2 3 4 5 »  
<