Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 1 - 25 of 146 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7201K 12 mm 1.2598 in
32
mm
0.3937 in
10
mm
20 º 630 lbf
2790
N
1600 lbf
7100
N
STEEL Nylon Cage
7202W 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
20 º 1060 lbf
4700
N
2320 lbf
10300
N
STEEL Nylon Cage
7202W DU 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
20 º 1060 lbf
4700
N
2320 lbf
10300
N
STEEL Nylon Cage
7202W SU 15 mm 1.3780 in
35
mm
0.4331 in
11
mm
20 º 1060 lbf
4700
N
2320 lbf
10300
N
STEEL Nylon Cage
7203W 17 mm 1.5748 in
40
mm
0.4727 in
12
mm
20 º 1560 lbf
6930
N
3200 lbf
14200
N
STEEL Nylon Cage
7203W SU 17 mm 1.5748 in
40
mm
0.4727 in
12
mm
20 º 1560 lbf
6930
N
3200 lbf
14200
N
STEEL Nylon Cage
7303WN 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
20 º 2080 lbf
9200
N
4550 lbf
20200
N
STEEL Steel Cage
7303W 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
20 º 2080 lbf
9200
N
4550 lbf
20200
N
STEEL Steel Cage
7303W SU 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
20 º 2080 lbf
9200
N
4550 lbf
20200
N
STEEL Steel Cage
7303WN SU 17 mm 1.8504 in
47
mm
0.5512 in
14
mm
20 º 2080 lbf
9200
N
4550 lbf
20200
N
STEEL Steel Cage
7204WN 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1830 lbf
8100
N
3800 lbf
16800
N
STEEL Ball Piloted, Pressed Brass Cage
7204W SU 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1830 lbf
8100
N
3800 lbf
16800
N
STEEL Ball Piloted, Pressed Brass Cage
7204WN SU 20 mm 1.8504 in
47
mm
0.5512 in
14
mm
40 º 1830 lbf
8100
N
3800 lbf
16800
N
STEEL Ball Piloted, Pressed Brass Cage
7304WN 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2160 lbf
9590
N
4400 lbf
19500
N
STEEL Ball Piloted, Pressed Brass Cage
7304WN SU 20 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2160 lbf
9590
N
4400 lbf
19500
N
STEEL Ball Piloted, Pressed Brass Cage
7205WN 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2120 lbf
9400
N
3750 lbf
16600
N
STEEL Ball Piloted, Pressed Brass Cage
7205W SU 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2120 lbf
9400
N
3750 lbf
16600
N
STEEL Ball Piloted, Pressed Brass Cage
7205WN SU 25 mm 2.0472 in
52
mm
0.5906 in
15
mm
40 º 2120 lbf
9400
N
3750 lbf
16600
N
STEEL Ball Piloted, Pressed Brass Cage
7305WN 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3000 lbf
13300
N
5850 lbf
26500
N
STEEL Ball Piloted, Pressed Brass Cage
7305WN SU 25 mm 2.4409 in
62
mm
0.6693 in
17
mm
40 º 3000 lbf
13300
N
5850 lbf
26500
N
STEEL Ball Piloted, Pressed Brass Cage
7405W 25 mm 3.1496 in
80
mm
0.8268 in
21
mm
20 º 5850 lbf
25900
N
12000 lbf
53300
N
STEEL Steel Cage
7405W SU 25 mm 3.1496 in
80
mm
0.8268 in
21
mm
20 º 5850 lbf
25900
N
12000 lbf
53300
N
STEEL Steel Cage
7206WN 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3050 lbf
13500
N
5200 lbf
23000
N
STEEL Ball Piloted, Pressed Brass Cage
7206WN DU 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3050 lbf
13500
N
5200 lbf
23000
N
STEEL Ball Piloted, Pressed Brass Cage
7206WN SU 30 mm 2.4409 in
62
mm
0.6299 in
16
mm
40 º 3050 lbf
13500
N
5200 lbf
23000
N
STEEL Ball Piloted, Pressed Brass Cage
  Results 1 - 25 of 146  1 2 3 4 5 »  
<