Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
CAD (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

N/A 12 mm N/A 32 mm1.2598 in N/A 10 mm0.3937 in N/A 20 º N/A 2790 N630 lbf N/A 7100 N1600 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 15 mm N/A 35 mm1.378 in N/A 11 mm0.4331 in N/A 20 º N/A 4700 N1060 lbf N/A 10300 N2320 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4727 in N/A 20 º N/A 6930 N1560 lbf N/A 14200 N3200 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 40 mm1.5748 in N/A 12 mm0.4727 in N/A 20 º N/A 6930 N1560 lbf N/A 14200 N3200 lbf N/A STEEL N/A Nylon Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 17 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 20 º N/A 9200 N2080 lbf N/A 20200 N4550 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 20 mm N/A 47 mm1.8504 in N/A 14 mm0.5512 in N/A 40 º N/A 8100 N1830 lbf N/A 16800 N3800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9590 N2160 lbf N/A 19500 N4400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 20 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9590 N2160 lbf N/A 19500 N4400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 52 mm2.0472 in N/A 15 mm0.5906 in N/A 40 º N/A 9400 N2120 lbf N/A 16600 N3750 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 13300 N3000 lbf N/A 26500 N5850 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 62 mm2.4409 in N/A 17 mm0.6693 in N/A 40 º N/A 13300 N3000 lbf N/A 26500 N5850 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 25 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 20 º N/A 25900 N5850 lbf N/A 53300 N12000 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 62 mm2.4409 in N/A 16 mm0.6299 in N/A 40 º N/A 13500 N3050 lbf N/A 23000 N5200 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 40 º N/A 20800 N4650 lbf N/A 34600 N7800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 40 º N/A 20800 N4650 lbf N/A 34600 N7800 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 72 mm2.8346 in N/A 19 mm0.7480 in N/A 40 º N/A 20800 N4650 lbf N/A 34600 N7800 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 30 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 20 º N/A 35500 N8000 lbf N/A 69000 N15600 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 72 mm2.8346 in N/A 17 mm0.6693 in N/A 40 º N/A 18000 N4150 lbf N/A 30800 N6950 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 80 mm3.1496 in N/A 21 mm0.8268 in N/A 40 º N/A 23900 N5400 lbf N/A 41300 N9300 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 20 º N/A 42800 N9650 lbf N/A 79900 N18000 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 35 mm N/A 100 mm3.937 in N/A 25 mm0.9843 in N/A 20 º N/A 42800 N9650 lbf N/A 79900 N18000 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 80 mm3.1496 in N/A 18 mm0.7087 in N/A 40 º N/A 23000 N5200 lbf N/A 36000 N8150 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 90 mm3.5433 in N/A 23 mm0.9055 in N/A 40 º N/A 30200 N6800 lbf N/A 50600 N11400 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 20 º N/A 56400 N12700 lbf N/A 99500 N22400 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 40 mm N/A 110 mm4.3307 in N/A 27 mm1.063 in N/A 20 º N/A 56400 N12700 lbf N/A 99500 N22400 lbf N/A STEEL N/A Steel Cage N/A CAD Icon (for items table)
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD Icon (for items table)
N/A 45 mm N/A 85 mm3.3465 in N/A 19 mm0.7480 in N/A 40 º N/A 25900 N5850 lbf N/A 40500 N9150 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Icon (for items table)
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3