Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)
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
Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

CAD

7201K N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 20 º N/A 1600 lbf7100 N N/A 630 lbf2790 N N/A CAD Icon (for items table)
7202W N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A 1060 lbf4700 N N/A CAD Icon (for items table)
7202WDU N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A 1060 lbf4700 N N/A CAD Icon (for items table)
7202WSU N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 20 º N/A 2320 lbf10300 N N/A 1060 lbf4700 N N/A CAD Icon (for items table)
7203W N/A 17 mm N/A 1.5748 in40 mm N/A 0.4727 in12 mm N/A 20 º N/A 3200 lbf14200 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
7203WSU N/A 17 mm N/A 1.5748 in40 mm N/A 0.4727 in12 mm N/A 20 º N/A 3200 lbf14200 N N/A 1560 lbf6930 N N/A CAD Icon (for items table)
7303WN N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A 2080 lbf9200 N N/A CAD Icon (for items table)
7303W N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A 2080 lbf9200 N N/A CAD Icon (for items table)
7303WSU N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A 2080 lbf9200 N N/A CAD Icon (for items table)
7303WNSU N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 20 º N/A 4550 lbf20200 N N/A 2080 lbf9200 N N/A CAD Icon (for items table)
7204WN N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A 1830 lbf8100 N N/A CAD Icon (for items table)
7204WSU N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A 1830 lbf8100 N N/A CAD Icon (for items table)
7204WNSU N/A 20 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 40 º N/A 3800 lbf16800 N N/A 1830 lbf8100 N N/A CAD Icon (for items table)
7304WN N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 4400 lbf19500 N N/A 2160 lbf9590 N N/A CAD Icon (for items table)
7304WNSU N/A 20 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 4400 lbf19500 N N/A 2160 lbf9590 N N/A CAD Icon (for items table)
7205WN N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A 2120 lbf9400 N N/A CAD Icon (for items table)
7205WSU N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A 2120 lbf9400 N N/A CAD Icon (for items table)
7205WNSU N/A 25 mm N/A 2.0472 in52 mm N/A 0.5906 in15 mm N/A 40 º N/A 3750 lbf16600 N N/A 2120 lbf9400 N N/A CAD Icon (for items table)
7305WN N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 5850 lbf26500 N N/A 3000 lbf13300 N N/A CAD Icon (for items table)
7305WNSU N/A 25 mm N/A 2.4409 in62 mm N/A 0.6693 in17 mm N/A 40 º N/A 5850 lbf26500 N N/A 3000 lbf13300 N N/A CAD Icon (for items table)
7405W N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 12000 lbf53300 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
7405WSU N/A 25 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 20 º N/A 12000 lbf53300 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
7206WN N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A 3050 lbf13500 N N/A CAD Icon (for items table)
7206WNDU N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A 3050 lbf13500 N N/A CAD Icon (for items table)
7206WNSU N/A 30 mm N/A 2.4409 in62 mm N/A 0.6299 in16 mm N/A 40 º N/A 5200 lbf23000 N N/A 3050 lbf13500 N N/A CAD Icon (for items table)
7306WN N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A CAD Icon (for items table)
7306WNMBRSU N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A CAD Icon (for items table)
7306WNSU N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 40 º N/A 7800 lbf34600 N N/A 4650 lbf20800 N N/A CAD Icon (for items table)
7406W N/A 30 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 20 º N/A 15600 lbf69000 N N/A 8000 lbf35500 N N/A CAD Icon (for items table)
7207WN N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A CAD Icon (for items table)
7207WNDU N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A CAD Icon (for items table)
7207WNSU N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 40 º N/A 6950 lbf30800 N N/A 4150 lbf18000 N N/A CAD Icon (for items table)
7307WN N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A CAD Icon (for items table)
7307WNMBRSU N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A CAD Icon (for items table)
7307WNSU N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 40 º N/A 9300 lbf41300 N N/A 5400 lbf23900 N N/A CAD Icon (for items table)
7407W N/A 35 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 20 º N/A 18000 lbf79900 N N/A 9650 lbf42800 N N/A CAD Icon (for items table)
7407WSU N/A 35 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 20 º N/A 18000 lbf79900 N N/A 9650 lbf42800 N N/A CAD Icon (for items table)
7208WN N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A CAD Icon (for items table)
7208WNDU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A CAD Icon (for items table)
7208WNSU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A CAD Icon (for items table)
7208WNMBRSU N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 40 º N/A 8150 lbf36000 N N/A 5200 lbf23000 N N/A CAD Icon (for items table)
7308WN N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A CAD Icon (for items table)
7308WNMBRSU N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A CAD Icon (for items table)
7308WNSU N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 40 º N/A 11400 lbf50600 N N/A 6800 lbf30200 N N/A CAD Icon (for items table)
7408W N/A 40 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 20 º N/A 22400 lbf99500 N N/A 12700 lbf56400 N N/A CAD Icon (for items table)
7408WSU N/A 40 mm N/A 4.3307 in110 mm N/A 1.063 in27 mm N/A 20 º N/A 22400 lbf99500 N N/A 12700 lbf56400 N N/A CAD Icon (for items table)
7209WN N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
7209WNDU N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
7209WNMBR N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
7209WNSU N/A 45 mm N/A 3.3465 in85 mm N/A 0.748 in19 mm N/A 40 º N/A 9150 lbf40500 N N/A 5850 lbf25900 N N/A CAD Icon (for items table)
1 - 50 of 146 | Results Per Page | View | Unit of Measure
1 2 3