All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Check up to five results to perform an action.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 50 of 146  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7306WN 30 mm 2.8346 in
72
mm
0.7480 in
19
mm
40 º 4650 lbf
20800
N
7800 lbf
34600
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7306WN MBR SU 30 mm 2.8346 in
72
mm
0.7480 in
19
mm
40 º 4650 lbf
20800
N
7800 lbf
34600
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7306WN SU 30 mm 2.8346 in
72
mm
0.7480 in
19
mm
40 º 4650 lbf
20800
N
7800 lbf
34600
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7406W 30 mm 3.5433 in
90
mm
0.9055 in
23
mm
20 º 8000 lbf
35500
N
15600 lbf
69000
N
STEEL Steel Cage CAD Icon (for items table)
7207WN 35 mm 2.8346 in
72
mm
0.6693 in
17
mm
40 º 4150 lbf
18000
N
6950 lbf
30800
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7207WN DU 35 mm 2.8346 in
72
mm
0.6693 in
17
mm
40 º 4150 lbf
18000
N
6950 lbf
30800
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7207WN SU 35 mm 2.8346 in
72
mm
0.6693 in
17
mm
40 º 4150 lbf
18000
N
6950 lbf
30800
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7307WN 35 mm 3.1496 in
80
mm
0.8268 in
21
mm
40 º 5400 lbf
23900
N
9300 lbf
41300
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7307WN MBR SU 35 mm 3.1496 in
80
mm
0.8268 in
21
mm
40 º 5400 lbf
23900
N
9300 lbf
41300
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7307WN SU 35 mm 3.1496 in
80
mm
0.8268 in
21
mm
40 º 5400 lbf
23900
N
9300 lbf
41300
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7407W 35 mm 3.9370 in
100
mm
0.9843 in
25
mm
20 º 9650 lbf
42800
N
18000 lbf
79900
N
STEEL Steel Cage CAD Icon (for items table)
7407W SU 35 mm 3.9370 in
100
mm
0.9843 in
25
mm
20 º 9650 lbf
42800
N
18000 lbf
79900
N
STEEL Steel Cage CAD Icon (for items table)
7208WN 40 mm 3.1496 in
80
mm
0.7087 in
18
mm
40 º 5200 lbf
23000
N
8150 lbf
36000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7208WN DU 40 mm 3.1496 in
80
mm
0.7087 in
18
mm
40 º 5200 lbf
23000
N
8150 lbf
36000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7208WN SU 40 mm 3.1496 in
80
mm
0.7087 in
18
mm
40 º 5200 lbf
23000
N
8150 lbf
36000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7208WN MBR SU 40 mm 3.1496 in
80
mm
0.7087 in
18
mm
40 º 5200 lbf
23000
N
8150 lbf
36000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7308WN 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
40 º 6800 lbf
30200
N
11400 lbf
50600
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7308WN MBR SU 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
40 º 6800 lbf
30200
N
11400 lbf
50600
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7308WN SU 40 mm 3.5433 in
90
mm
0.9055 in
23
mm
40 º 6800 lbf
30200
N
11400 lbf
50600
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7408W 40 mm 4.3307 in
110
mm
1.0630 in
27
mm
20 º 12700 lbf
56400
N
22400 lbf
99500
N
STEEL Steel Cage CAD Icon (for items table)
7408W SU 40 mm 4.3307 in
110
mm
1.0630 in
27
mm
20 º 12700 lbf
56400
N
22400 lbf
99500
N
STEEL Steel Cage CAD Icon (for items table)
7209WN 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5850 lbf
25900
N
9150 lbf
40500
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7209WN DU 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5850 lbf
25900
N
9150 lbf
40500
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7209WN MBR 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5850 lbf
25900
N
9150 lbf
40500
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7209WN SU 45 mm 3.3465 in
85
mm
0.7480 in
19
mm
40 º 5850 lbf
25900
N
9150 lbf
40500
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
  Results 26 - 50 of 146  1 2 3 4 5 »