All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
>
View Items
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 1 - 25 of 146
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Ball Type
Cage Type
CAD
7201K
12
mm
1.2598
in
32
mm
0.3937
in
10
mm
20
º
630
lbf
2790
N
1600
lbf
7100
N
STEEL
Nylon Cage
7202W
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
20
º
1060
lbf
4700
N
2320
lbf
10300
N
STEEL
Nylon Cage
7202W DU
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
20
º
1060
lbf
4700
N
2320
lbf
10300
N
STEEL
Nylon Cage
7202W SU
15
mm
1.3780
in
35
mm
0.4331
in
11
mm
20
º
1060
lbf
4700
N
2320
lbf
10300
N
STEEL
Nylon Cage
7203W
17
mm
1.5748
in
40
mm
0.4727
in
12
mm
20
º
1560
lbf
6930
N
3200
lbf
14200
N
STEEL
Nylon Cage
7203W SU
17
mm
1.5748
in
40
mm
0.4727
in
12
mm
20
º
1560
lbf
6930
N
3200
lbf
14200
N
STEEL
Nylon Cage
7303WN
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
20
º
2080
lbf
9200
N
4550
lbf
20200
N
STEEL
Steel Cage
7303W
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
20
º
2080
lbf
9200
N
4550
lbf
20200
N
STEEL
Steel Cage
7303W SU
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
20
º
2080
lbf
9200
N
4550
lbf
20200
N
STEEL
Steel Cage
7303WN SU
17
mm
1.8504
in
47
mm
0.5512
in
14
mm
20
º
2080
lbf
9200
N
4550
lbf
20200
N
STEEL
Steel Cage
7204WN
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1830
lbf
8100
N
3800
lbf
16800
N
STEEL
Ball Piloted, Pressed Brass Cage
7204W SU
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1830
lbf
8100
N
3800
lbf
16800
N
STEEL
Ball Piloted, Pressed Brass Cage
7204WN SU
20
mm
1.8504
in
47
mm
0.5512
in
14
mm
40
º
1830
lbf
8100
N
3800
lbf
16800
N
STEEL
Ball Piloted, Pressed Brass Cage
7304WN
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2160
lbf
9590
N
4400
lbf
19500
N
STEEL
Ball Piloted, Pressed Brass Cage
7304WN SU
20
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2160
lbf
9590
N
4400
lbf
19500
N
STEEL
Ball Piloted, Pressed Brass Cage
7205WN
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2120
lbf
9400
N
3750
lbf
16600
N
STEEL
Ball Piloted, Pressed Brass Cage
7205W SU
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2120
lbf
9400
N
3750
lbf
16600
N
STEEL
Ball Piloted, Pressed Brass Cage
7205WN SU
25
mm
2.0472
in
52
mm
0.5906
in
15
mm
40
º
2120
lbf
9400
N
3750
lbf
16600
N
STEEL
Ball Piloted, Pressed Brass Cage
7305WN
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3000
lbf
13300
N
5850
lbf
26500
N
STEEL
Ball Piloted, Pressed Brass Cage
7305WN SU
25
mm
2.4409
in
62
mm
0.6693
in
17
mm
40
º
3000
lbf
13300
N
5850
lbf
26500
N
STEEL
Ball Piloted, Pressed Brass Cage
7405W
25
mm
3.1496
in
80
mm
0.8268
in
21
mm
20
º
5850
lbf
25900
N
12000
lbf
53300
N
STEEL
Steel Cage
7405W SU
25
mm
3.1496
in
80
mm
0.8268
in
21
mm
20
º
5850
lbf
25900
N
12000
lbf
53300
N
STEEL
Steel Cage
7206WN
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3050
lbf
13500
N
5200
lbf
23000
N
STEEL
Ball Piloted, Pressed Brass Cage
7206WN DU
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3050
lbf
13500
N
5200
lbf
23000
N
STEEL
Ball Piloted, Pressed Brass Cage
7206WN SU
30
mm
2.4409
in
62
mm
0.6299
in
16
mm
40
º
3050
lbf
13500
N
5200
lbf
23000
N
STEEL
Ball Piloted, Pressed Brass Cage
Results 1 - 25 of 146
1
2
3
4
5
»