Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

For CAD models and more information, click Directly on the part number below.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.




Add To Cart Request Quote
   
  Results 51 - 75 of 146 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7309WN 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 9000 lbf
39900
N
15000 lbf
66600
N
STEEL Ball Piloted, Pressed Brass Cage
7309WN MBR SU 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 9000 lbf
39900
N
15000 lbf
66600
N
STEEL Machined Bronze Cage
7309WN SU 45 mm 3.9370 in
100
mm
0.9843 in
25
mm
40 º 9000 lbf
39900
N
15000 lbf
66600
N
STEEL Ball Piloted, Pressed Brass Cage
7409W 45 mm 4.7244 in
120
mm
1.1417 in
29
mm
20 º 14000 lbf
62000
N
24000 lbf
106000
N
STEEL Steel Cage
7409WN SU 45 mm 4.7244 in
120
mm
1.1417 in
29
mm
20 º 14000 lbf
62000
N
24000 lbf
106000
N
STEEL Steel Cage
7210WN 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6400 lbf
28400
N
9500 lbf
42500
N
STEEL Ball Piloted, Pressed Brass Cage
7210WN DU 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6400 lbf
28400
N
9500 lbf
42500
N
STEEL Ball Piloted, Pressed Brass Cage
7210WN MBR 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6400 lbf
28400
N
9500 lbf
42500
N
STEEL Machined Bronze Cage
7210WN SU 50 mm 3.5433 in
90
mm
0.7874 in
20
mm
40 º 6400 lbf
28400
N
9500 lbf
42500
N
STEEL Ball Piloted, Pressed Brass Cage
7310WN 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10800 lbf
47900
N
17300 lbf
76800
N
STEEL Ball Piloted, Pressed Brass Cage
7310WN MBR SU 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10800 lbf
47900
N
17300 lbf
76800
N
STEEL Machined Bronze Cage
7310WN SU 50 mm 4.3307 in
110
mm
1.0630 in
27
mm
40 º 10800 lbf
47900
N
17300 lbf
76800
N
STEEL Ball Piloted, Pressed Brass Cage
7410WN MBR 50 mm 5.1181 in
130
mm
1.2205 in
31
mm
40 º 15000 lbf
66600
N
26000 lbf
115000
N
STEEL Machined Bronze Cage
7410PWN SU 50 mm 5.1181 in
130
mm
1.2205 in
31
mm
40 º 15000 lbf
66600
N
26000 lbf
115000
N
STEEL One-Piece, High-Strength Machined Bronze Cage
7211WN 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8150 lbf
36200
N
11800 lbf
52000
N
STEEL Ball Piloted, Pressed Brass Cage
7211WNMBR 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8150 lbf
36200
N
11800 lbf
52000
N
STEEL Machined Bronze Cage
7211WN SU 55 mm 3.9370 in
100
mm
0.8268 in
21
mm
40 º 8150 lbf
36200
N
11800 lbf
52000
N
STEEL Ball Piloted, Pressed Brass Cage
7311WN 55 mm 4.7244 in
120
mm
1.1417 in
29
mm
40 º 12700 lbf
56400
N
20000 lbf
88800
N
STEEL Ball Piloted, Pressed Brass Cage
7311WN MBR SU 55 mm 4.7244 in
120
mm
1.1417 in
29
mm
40 º 12700 lbf
56400
N
20000 lbf
88800
N
STEEL Machined Bronze Cage
7311WN SU 55 mm 4.7244 in
120
mm
1.1417 in
29
mm
40 º 12700 lbf
56400
N
20000 lbf
88800
N
STEEL Ball Piloted, Pressed Brass Cage
7411PW BR 55 mm 5.5118 in
140
mm
1.2992 in
33
mm
35 º 16000 lbf
71000
N
27500 lbf
122000
N
STEEL Steel Cage
7411PW BR SU 55 mm 5.5118 in
140
mm
1.2992 in
33
mm
35 º 16000 lbf
71000
N
27500 lbf
122000
N
STEEL Cast Bronze
7212WN 60 mm 4.3307 in
110
mm
0.8661 in
22
mm
40 º 10000 lbf
44400
N
14300 lbf
63000
N
STEEL Ball Piloted, Pressed Brass Cage
7212WN MBR 60 mm 4.3307 in
110
mm
0.8661 in
22
mm
40 º 10000 lbf
44400
N
14300 lbf
63000
N
STEEL Machined Bronze Cage
7212WN SU 60 mm 4.3307 in
110
mm
0.8661 in
22
mm
40 º 10000 lbf
44400
N
14300 lbf
63000
N
STEEL Ball Piloted, Pressed Brass Cage
  Results 51 - 75 of 146  1 2 3 4 5 »  
<