All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
>
View Items
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 51 - 75 of 146
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Ball Type
Cage Type
CAD
7309WN
45
mm
3.9370
in
100
mm
0.9843
in
25
mm
40
º
9000
lbf
39900
N
15000
lbf
66600
N
STEEL
Ball Piloted, Pressed Brass Cage
7309WN MBR SU
45
mm
3.9370
in
100
mm
0.9843
in
25
mm
40
º
9000
lbf
39900
N
15000
lbf
66600
N
STEEL
Machined Bronze Cage
7309WN SU
45
mm
3.9370
in
100
mm
0.9843
in
25
mm
40
º
9000
lbf
39900
N
15000
lbf
66600
N
STEEL
Ball Piloted, Pressed Brass Cage
7409W
45
mm
4.7244
in
120
mm
1.1417
in
29
mm
20
º
14000
lbf
62000
N
24000
lbf
106000
N
STEEL
Steel Cage
7409WN SU
45
mm
4.7244
in
120
mm
1.1417
in
29
mm
20
º
14000
lbf
62000
N
24000
lbf
106000
N
STEEL
Steel Cage
7210WN
50
mm
3.5433
in
90
mm
0.7874
in
20
mm
40
º
6400
lbf
28400
N
9500
lbf
42500
N
STEEL
Ball Piloted, Pressed Brass Cage
7210WN DU
50
mm
3.5433
in
90
mm
0.7874
in
20
mm
40
º
6400
lbf
28400
N
9500
lbf
42500
N
STEEL
Ball Piloted, Pressed Brass Cage
7210WN MBR
50
mm
3.5433
in
90
mm
0.7874
in
20
mm
40
º
6400
lbf
28400
N
9500
lbf
42500
N
STEEL
Machined Bronze Cage
7210WN SU
50
mm
3.5433
in
90
mm
0.7874
in
20
mm
40
º
6400
lbf
28400
N
9500
lbf
42500
N
STEEL
Ball Piloted, Pressed Brass Cage
7310WN
50
mm
4.3307
in
110
mm
1.0630
in
27
mm
40
º
10800
lbf
47900
N
17300
lbf
76800
N
STEEL
Ball Piloted, Pressed Brass Cage
7310WN MBR SU
50
mm
4.3307
in
110
mm
1.0630
in
27
mm
40
º
10800
lbf
47900
N
17300
lbf
76800
N
STEEL
Machined Bronze Cage
7310WN SU
50
mm
4.3307
in
110
mm
1.0630
in
27
mm
40
º
10800
lbf
47900
N
17300
lbf
76800
N
STEEL
Ball Piloted, Pressed Brass Cage
7410WN MBR
50
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
15000
lbf
66600
N
26000
lbf
115000
N
STEEL
Machined Bronze Cage
7410PWN SU
50
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
15000
lbf
66600
N
26000
lbf
115000
N
STEEL
One-Piece, High-Strength Machined Bronze Cage
7211WN
55
mm
3.9370
in
100
mm
0.8268
in
21
mm
40
º
8150
lbf
36200
N
11800
lbf
52000
N
STEEL
Ball Piloted, Pressed Brass Cage
7211WNMBR
55
mm
3.9370
in
100
mm
0.8268
in
21
mm
40
º
8150
lbf
36200
N
11800
lbf
52000
N
STEEL
Machined Bronze Cage
7211WN SU
55
mm
3.9370
in
100
mm
0.8268
in
21
mm
40
º
8150
lbf
36200
N
11800
lbf
52000
N
STEEL
Ball Piloted, Pressed Brass Cage
7311WN
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12700
lbf
56400
N
20000
lbf
88800
N
STEEL
Ball Piloted, Pressed Brass Cage
7311WN MBR SU
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12700
lbf
56400
N
20000
lbf
88800
N
STEEL
Machined Bronze Cage
7311WN SU
55
mm
4.7244
in
120
mm
1.1417
in
29
mm
40
º
12700
lbf
56400
N
20000
lbf
88800
N
STEEL
Ball Piloted, Pressed Brass Cage
7411PW BR
55
mm
5.5118
in
140
mm
1.2992
in
33
mm
35
º
16000
lbf
71000
N
27500
lbf
122000
N
STEEL
Steel Cage
7411PW BR SU
55
mm
5.5118
in
140
mm
1.2992
in
33
mm
35
º
16000
lbf
71000
N
27500
lbf
122000
N
STEEL
Cast Bronze
7212WN
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10000
lbf
44400
N
14300
lbf
63000
N
STEEL
Ball Piloted, Pressed Brass Cage
7212WN MBR
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10000
lbf
44400
N
14300
lbf
63000
N
STEEL
Machined Bronze Cage
7212WN SU
60
mm
4.3307
in
110
mm
0.8661
in
22
mm
40
º
10000
lbf
44400
N
14300
lbf
63000
N
STEEL
Ball Piloted, Pressed Brass Cage
Results 51 - 75 of 146
1
2
3
4
5
»