Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
51 - 75 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 9000 lbf39900 N N/A 15000 lbf66600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 9000 lbf39900 N N/A 15000 lbf66600 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 3.937 in100 mm N/A 0.9843 in25 mm N/A 40 º N/A 9000 lbf39900 N N/A 15000 lbf66600 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 20 º N/A 14000 lbf62000 N N/A 24000 lbf106000 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 20 º N/A 14000 lbf62000 N N/A 24000 lbf106000 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6400 lbf28400 N N/A 9500 lbf42500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6400 lbf28400 N N/A 9500 lbf42500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6400 lbf28400 N N/A 9500 lbf42500 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 3.5433 in90 mm N/A 0.7874 in20 mm N/A 40 º N/A 6400 lbf28400 N N/A 9500 lbf42500 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10800 lbf47900 N N/A 17300 lbf76800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10800 lbf47900 N N/A 17300 lbf76800 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 4.3307 in110 mm N/A 1.0630 in27 mm N/A 40 º N/A 10800 lbf47900 N N/A 17300 lbf76800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 15000 lbf66600 N N/A 26000 lbf115000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 15000 lbf66600 N N/A 26000 lbf115000 N N/A STEEL N/A One-Piece, High-Strength Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8150 lbf36200 N N/A 11800 lbf52000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8150 lbf36200 N N/A 11800 lbf52000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 3.937 in100 mm N/A 0.8268 in21 mm N/A 40 º N/A 8150 lbf36200 N N/A 11800 lbf52000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12700 lbf56400 N N/A 20000 lbf88800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12700 lbf56400 N N/A 20000 lbf88800 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 4.7244 in120 mm N/A 1.1417 in29 mm N/A 40 º N/A 12700 lbf56400 N N/A 20000 lbf88800 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 35 º N/A 16000 lbf71000 N N/A 27500 lbf122000 N N/A STEEL N/A Steel Cage N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 35 º N/A 16000 lbf71000 N N/A 27500 lbf122000 N N/A STEEL N/A Cast Bronze N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10000 lbf44400 N N/A 14300 lbf63000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10000 lbf44400 N N/A 14300 lbf63000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 4.3307 in110 mm N/A 0.8661 in22 mm N/A 40 º N/A 10000 lbf44400 N N/A 14300 lbf63000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
51 - 75 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »