All Product Types
>
ENGINEERED BEARINGS
>
Ball Bearings
>
Angular Contact Ball Bearings
>
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
>
View Items
Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)
Check up to five results to perform an action.
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 76 - 100 of 146
1
2
3
4
5
»
Part Number
d - Bore
D - Outer Diameter
Bearing Width
Contact Angle
C0 - Static Radial Rating
Ce - Dynamic Radial Rating
Ball Type
Cage Type
CAD
7312WN
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
14600
lbf
64800
N
22800
lbf
101000
N
STEEL
Ball Piloted, Pressed Brass Cage
7312WN MBR SU
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
14600
lbf
64800
N
22800
lbf
101000
N
STEEL
Machined Bronze Cage
7312WN SU
60
mm
5.1181
in
130
mm
1.2205
in
31
mm
40
º
14600
lbf
64800
N
22800
lbf
101000
N
STEEL
Ball Piloted, Pressed Brass Cage
7412WN MBR
60
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19300
lbf
85700
N
30500
lbf
135000
N
STEEL
Machined Bronze Cage
7412WN MBR SU
60
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19300
lbf
85700
N
30500
lbf
135000
N
STEEL
Machined Bronze Cage
7213WN
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11800
lbf
52400
N
16300
lbf
72400
N
STEEL
Ball Piloted, Pressed Brass Cage
7213WN DU
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11800
lbf
52400
N
16300
lbf
72400
N
STEEL
Ball Piloted, Pressed Brass Cage
7213WN SU
65
mm
4.7244
in
120
mm
0.9055
in
23
mm
40
º
11800
lbf
52400
N
16300
lbf
72400
N
STEEL
Ball Piloted, Pressed Brass Cage
7313WN
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
17000
lbf
75500
N
26000
lbf
115000
N
STEEL
Ball Piloted, Pressed Brass Cage
7313WN MBR SU
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
17000
lbf
75500
N
26000
lbf
115000
N
STEEL
Machined Bronze Cage
7313WN SU
65
mm
5.5118
in
140
mm
1.2992
in
33
mm
40
º
17000
lbf
75500
N
26000
lbf
115000
N
STEEL
Ball Piloted, Pressed Brass Cage
7413WN MBR
65
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
20400
lbf
91500
N
32000
lbf
142000
N
STEEL
Machined Bronze Cage
7413PW BR SU
65
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
20400
lbf
91500
N
32000
lbf
142000
N
STEEL
One-Piece, High-Strength Machined Bronze Cage Cast Bronze
7214WN
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
12900
lbf
57300
N
17600
lbf
78000
N
STEEL
Ball Piloted, Pressed Brass Cage
7214WN SU
70
mm
4.9213
in
125
mm
0.9449
in
24
mm
40
º
12900
lbf
57300
N
17600
lbf
78000
N
STEEL
Ball Piloted, Pressed Brass Cage
7314WN
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19300
lbf
85700
N
29000
lbf
128000
N
STEEL
Ball Piloted, Pressed Brass Cage
7314WN MBR SU
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19300
lbf
85700
N
29000
lbf
128000
N
STEEL
Machined Bronze Cage
7314WN SU
70
mm
5.9055
in
150
mm
1.3780
in
35
mm
40
º
19300
lbf
85700
N
29000
lbf
128000
N
STEEL
Ball Piloted, Pressed Brass Cage
7414WN MBR
70
mm
7.0866
in
180
mm
1.6535
in
42
mm
40
º
26000
lbf
115500
N
39000
lbf
173000
N
STEEL
Machined Bronze Cage
7215WN
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13200
lbf
58000
N
17600
lbf
78000
N
STEEL
Ball Piloted, Pressed Brass Cage
7215WN SU
75
mm
5.1181
in
130
mm
0.9843
in
25
mm
40
º
13200
lbf
58000
N
17600
lbf
78000
N
STEEL
Ball Piloted, Pressed Brass Cage
7315WN
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
22000
lbf
98000
N
32000
lbf
142000
N
STEEL
Ball Piloted, Pressed Brass Cage
7315WN MBR SU
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
22000
lbf
98000
N
32000
lbf
142000
N
STEEL
Machined Bronze Cage
7315WN SU
75
mm
6.2992
in
160
mm
1.4567
in
37
mm
40
º
22000
lbf
98000
N
32000
lbf
142000
N
STEEL
Ball Piloted, Pressed Brass Cage
7415WN MBR
75
mm
7.4803
in
190
mm
1.7717
in
45
mm
40
º
33500
lbf
148000
N
45500
lbf
202000
N
STEEL
Machined Bronze Cage
Results 76 - 100 of 146
1
2
3
4
5
»