Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.1181 in130 mm N/A 1.2205 in31 mm N/A 40 º N/A 14600 lbf64800 N N/A 22800 lbf101000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.9055 in150 mm N/A 1.3780 in35 mm N/A 40 º N/A 19300 lbf85700 N N/A 30500 lbf135000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A 5.9055 in150 mm N/A 1.3780 in35 mm N/A 40 º N/A 19300 lbf85700 N N/A 30500 lbf135000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 4.7244 in120 mm N/A 0.9055 in23 mm N/A 40 º N/A 11800 lbf52400 N N/A 16300 lbf72400 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 5.5118 in140 mm N/A 1.2992 in33 mm N/A 40 º N/A 17000 lbf75500 N N/A 26000 lbf115000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 20400 lbf91500 N N/A 32000 lbf142000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 20400 lbf91500 N N/A 32000 lbf142000 N N/A STEEL N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 40 º N/A 12900 lbf57300 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 4.9213 in125 mm N/A 0.9449 in24 mm N/A 40 º N/A 12900 lbf57300 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 1.3780 in35 mm N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 1.3780 in35 mm N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 5.9055 in150 mm N/A 1.3780 in35 mm N/A 40 º N/A 19300 lbf85700 N N/A 29000 lbf128000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A 7.0866 in180 mm N/A 1.6535 in42 mm N/A 40 º N/A 26000 lbf115500 N N/A 39000 lbf173000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 40 º N/A 13200 lbf58000 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 40 º N/A 13200 lbf58000 N N/A 17600 lbf78000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 6.2992 in160 mm N/A 1.4567 in37 mm N/A 40 º N/A 22000 lbf98000 N N/A 32000 lbf142000 N N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD Add To Cart
Request Quote
N/A 75 mm N/A 7.4803 in190 mm N/A 1.7717 in45 mm N/A 40 º N/A 33500 lbf148000 N N/A 45500 lbf202000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
76 - 100 of 146 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »