All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Check up to five results to perform an action.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 101 - 125 of 146  1 2 3 4 5 »  

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7216WN 80 mm 5.5118 in
140
mm
1.0236 in
26
mm
40 º 15600 lbf
65500
N
20400 lbf
91500
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7216WN SU 80 mm 5.5118 in
140
mm
1.0236 in
26
mm
40 º 15600 lbf
65500
N
20400 lbf
91500
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7316WN 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24500 lbf
108000
N
34500 lbf
153000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7316WN MBR SU 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24500 lbf
108000
N
34500 lbf
153000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7316WN SU 80 mm 6.6929 in
170
mm
1.5354 in
39
mm
40 º 24500 lbf
108000
N
34500 lbf
153000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7416WN MBR 80 mm 7.8740 in
200
mm
1.8898 in
48
mm
40 º 34500 lbf
153000
N
46500 lbf
206000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7217WN 85 mm 5.9055 in
150
mm
1.1024 in
28
mm
40 º 18300 lbf
76500
N
23600 lbf
106000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7217WN SU 85 mm 5.9055 in
150
mm
1.1024 in
28
mm
40 º 18300 lbf
76500
N
23600 lbf
106000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7317WN 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27500 lbf
122000
N
37500 lbf
166000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7317WN MBR SU 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27500 lbf
122000
N
37500 lbf
166000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7317WN SU 85 mm 7.0866 in
180
mm
1.6142 in
41
mm
40 º 27500 lbf
122000
N
37500 lbf
166000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7218WN 90 mm 6.2992 in
160
mm
1.1811 in
30
mm
40 º 21200 lbf
88000
N
27000 lbf
119000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7218WN SU 90 mm 6.2992 in
160
mm
1.1811 in
30
mm
40 º 21200 lbf
88000
N
27000 lbf
119000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7318WN 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 30500 lbf
135000
N
40000 lbf
177000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7318WN MBR SU 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 30500 lbf
135000
N
40000 lbf
177000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7318WN SU 90 mm 7.4803 in
190
mm
1.6929 in
43
mm
40 º 30500 lbf
135000
N
40000 lbf
177000
N
STEEL Ball Piloted, Pressed Brass Cage CAD Icon (for items table)
7219WN MBR 95 mm 6.6929 in
170
mm
1.260 in
32
mm
40 º 22800 lbf
93000
N
30000 lbf
133000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7219WN MBR SU 95 mm 6.6929 in
170
mm
1.260 in
32
mm
40 º 22800 lbf
93000
N
30000 lbf
133000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7319WN MBR 95 mm 7.8740 in
200
mm
1.7717 in
45
mm
40 º 33500 lbf
148000
N
43000 lbf
191000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7319WN MBR SU 95 mm 7.8740 in
200
mm
1.7717 in
45
mm
40 º 33500 lbf
148000
N
43000 lbf
191000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7220WN MBR 100 mm 7.0866 in
180
mm
1.339 in
34
mm
40 º 25500 lbf
106000
N
33500 lbf
146000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7220WN MBR SU 100 mm 7.0866 in
180
mm
1.339 in
34
mm
40 º 25500 lbf
106000
N
33500 lbf
146000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7320WN MBR 100 mm 8.4646 in
215
mm
1.8504 in
47
mm
40 º 40000 lbf
177000
N
49000 lbf
217000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7320WN MBR SU 100 mm 8.4646 in
215
mm
1.8504 in
47
mm
40 º 40000 lbf
177000
N
49000 lbf
217000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7321WN MBR 105 mm 8.8583 in
225
mm
1.9291 in
49
mm
40 º 43000 lbf
191000
N
51000 lbf
226000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
  Results 101 - 125 of 146  1 2 3 4 5 »