All Product Types > ENGINEERED BEARINGS > Ball Bearings > Angular Contact Ball Bearings  > Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400) > View Items  

Fafnir® Single Row Angular Contact Ball Bearings (7200, 7300, 7400)

Check up to five results to perform an action.


Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.


Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 126 - 146 of 146 « 6 

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

7321WN MBR SU 105 mm 8.8583 in
225
mm
1.9291 in
49
mm
40 º 43000 lbf
191000
N
51000 lbf
226000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7222WN MBR 110 mm 7.8740 in
200
mm
1.496 in
38
mm
40 º 32500 lbf
134000
N
39000 lbf
173000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7222WN MBR SU 110 mm 7.8740 in
200
mm
1.496 in
38
mm
40 º 32500 lbf
134000
N
39000 lbf
173000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7322WN MBR 110 mm 9.4488 in
240
mm
1.9685 in
50
mm
40 º 51000 lbf
226000
N
57000 lbf
253000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7322WN MBR SU 110 mm 9.4488 in
240
mm
1.9685 in
50
mm
40 º 51000 lbf
226000
N
57000 lbf
253000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7224WN MBR 120 mm 8.4646 in
215
mm
1.575 in
40
mm
40 º 36500 lbf
160000
N
42500 lbf
188000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7224WN MBR SU 120 mm 8.4646 in
215
mm
1.575 in
40
mm
40 º 36500 lbf
160000
N
42500 lbf
188000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7324WN MBR 120 mm 10.2362 in
260
mm
2.1654 in
55
mm
40 º 58500 lbf
259000
N
64000 lbf
284000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7324WN MBR SU 120 mm 10.2362 in
260
mm
2.1654 in
55
mm
40 º 58500 lbf
259000
N
64000 lbf
284000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7226WN MBR 130 mm 9.0551 in
230
mm
1.575 in
40
mm
40 º 43000 lbf
176000
N
47500 lbf
211000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7226WN MBR SU 130 mm 9.0551 in
230
mm
1.575 in
40
mm
40 º 43000 lbf
176000
N
47500 lbf
211000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7326WN MBR 130 mm 11.0236 in
280
mm
2.2835 in
58
mm
40 º 68000 lbf
302000
N
71000 lbf
315000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7326WN MBR SU 130 mm 11.0236 in
280
mm
2.2835 in
58
mm
40 º 68000 lbf
302000
N
71000 lbf
315000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7228WN MBR 140 mm 9.8425 in
250
mm
1.654 in
42
mm
40 º 47500 lbf
200000
N
50000 lbf
224000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7228WN MBR SU 140 mm 9.8425 in
250
mm
1.654 in
42
mm
40 º 47500 lbf
200000
N
50000 lbf
224000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7328WN MBR 140 mm 11.811 in
300
mm
2.4409 in
62
mm
40 º 78000 lbf
346000
N
76500 lbf
339000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7328WN MBR SU 140 mm 11.811 in
300
mm
2.4409 in
62
mm
40 º 78000 lbf
346000
N
76500 lbf
339000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7230WN MBR 150 mm 10.6299 in
270
mm
1.772 in
45
mm
40 º 56000 lbf
240000
N
56000 lbf
248000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7230WN MBR SU 150 mm 10.6299 in
270
mm
1.772 in
45
mm
40 º 56000 lbf
240000
N
56000 lbf
248000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7330WN MBR 150 mm 12.5984 in
320
mm
2.5591 in
65
mm
40 º 88000 lbf
390000
N
83000 lbf
368000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
7330WN MBR SU 150 mm 12.5984 in
320
mm
2.5591 in
65
mm
40 º 88000 lbf
390000
N
83000 lbf
368000
N
STEEL Machined Bronze Cage CAD Icon (for items table)
  Results 126 - 146 of 146 « 6