Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

d - Bore (mm)

D - Outer Diameter (in)

D - Outer Diameter (mm)

Bearing Width (in)

Bearing Width (mm)

Ce - Dynamic Radial Rating (lbf)

Ce - Dynamic Radial Rating (N)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Add To Cart/Request Quote
N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 40 º N/A 43000 lbf191000 N N/A 51000 lbf226000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 40 º N/A 32500 lbf134000 N N/A 39000 lbf173000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 40 º N/A 32500 lbf134000 N N/A 39000 lbf173000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 51000 lbf226000 N N/A 57000 lbf253000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 51000 lbf226000 N N/A 57000 lbf253000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 8.4646 in215 mm N/A 1.575 in40 mm N/A 40 º N/A 36500 lbf160000 N N/A 42500 lbf188000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 8.4646 in215 mm N/A 1.575 in40 mm N/A 40 º N/A 36500 lbf160000 N N/A 42500 lbf188000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 10.2362 in260 mm N/A 2.1654 in55 mm N/A 40 º N/A 58500 lbf259000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 120 mm N/A 10.2362 in260 mm N/A 2.1654 in55 mm N/A 40 º N/A 58500 lbf259000 N N/A 64000 lbf284000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 9.0551 in230 mm N/A 1.575 in40 mm N/A 40 º N/A 43000 lbf176000 N N/A 47500 lbf211000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 9.0551 in230 mm N/A 1.575 in40 mm N/A 40 º N/A 43000 lbf176000 N N/A 47500 lbf211000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 11.0236 in280 mm N/A 2.2835 in58 mm N/A 40 º N/A 68000 lbf302000 N N/A 71000 lbf315000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 130 mm N/A 11.0236 in280 mm N/A 2.2835 in58 mm N/A 40 º N/A 68000 lbf302000 N N/A 71000 lbf315000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 9.8425 in250 mm N/A 1.654 in42 mm N/A 40 º N/A 47500 lbf200000 N N/A 50000 lbf224000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 9.8425 in250 mm N/A 1.654 in42 mm N/A 40 º N/A 47500 lbf200000 N N/A 50000 lbf224000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 11.811 in300 mm N/A 2.4409 in62 mm N/A 40 º N/A 78000 lbf346000 N N/A 76500 lbf339000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 140 mm N/A 11.811 in300 mm N/A 2.4409 in62 mm N/A 40 º N/A 78000 lbf346000 N N/A 76500 lbf339000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 10.6299 in270 mm N/A 1.772 in45 mm N/A 40 º N/A 56000 lbf240000 N N/A 56000 lbf248000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 10.6299 in270 mm N/A 1.772 in45 mm N/A 40 º N/A 56000 lbf240000 N N/A 56000 lbf248000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 12.5984 in320 mm N/A 2.5591 in65 mm N/A 40 º N/A 88000 lbf390000 N N/A 83000 lbf368000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
N/A 150 mm N/A 12.5984 in320 mm N/A 2.5591 in65 mm N/A 40 º N/A 88000 lbf390000 N N/A 83000 lbf368000 N N/A STEEL N/A Machined Bronze Cage N/A CAD Add To Cart
Request Quote
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6