Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7219WN MBR SU | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2600 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93000 N22800 lbf | Ce - Dynamic Radial Rating N/A 133000 N30000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7220WN MBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.339 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 106000 N25500 lbf | Ce - Dynamic Radial Rating N/A 146000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7220WN MBR SU | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.339 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 106000 N25500 lbf | Ce - Dynamic Radial Rating N/A 146000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7222WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.496 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 134000 N32500 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7222WN MBR SU | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.496 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 134000 N32500 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7224WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 160000 N36500 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7224WN MBR SU | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 160000 N36500 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7226WN MBR | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 176000 N43000 lbf | Ce - Dynamic Radial Rating N/A 211000 N47500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7226WN MBR SU | d - Bore N/A 130 mm | D - Outer Diameter N/A 230 mm9.0551 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 176000 N43000 lbf | Ce - Dynamic Radial Rating N/A 211000 N47500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7228WN MBR | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | Bearing Width N/A 42 mm1.654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 200000 N47500 lbf | Ce - Dynamic Radial Rating N/A 224000 N50000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7228WN MBR SU | d - Bore N/A 140 mm | D - Outer Diameter N/A 250 mm9.8425 in | Bearing Width N/A 42 mm1.654 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 200000 N47500 lbf | Ce - Dynamic Radial Rating N/A 224000 N50000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7230WN MBR | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7720 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 240000 N56000 lbf | Ce - Dynamic Radial Rating N/A 248000 N56000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7230WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 270 mm10.6299 in | Bearing Width N/A 45 mm1.7720 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 240000 N56000 lbf | Ce - Dynamic Radial Rating N/A 248000 N56000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7303W | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303W SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303WN | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7303WN SU | d - Bore N/A 17 mm | D - Outer Diameter N/A 47 mm1.8504 in | Bearing Width N/A 14 mm0.5512 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 9200 N2080 lbf | Ce - Dynamic Radial Rating N/A 20200 N4550 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7304WN | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7304WN SU | d - Bore N/A 20 mm | D - Outer Diameter N/A 52 mm2.0472 in | Bearing Width N/A 15 mm0.5906 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 9590 N2160 lbf | Ce - Dynamic Radial Rating N/A 19500 N4400 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7305WN | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7305WN SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 62 mm2.4409 in | Bearing Width N/A 17 mm0.6693 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 13300 N3000 lbf | Ce - Dynamic Radial Rating N/A 26500 N5850 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7306WN | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 20800 N4650 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7306WN MBR SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 20800 N4650 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7306WN SU | d - Bore N/A 30 mm | D - Outer Diameter N/A 72 mm2.8346 in | Bearing Width N/A 19 mm0.748 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 20800 N4650 lbf | Ce - Dynamic Radial Rating N/A 34600 N7800 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7307WN | d - Bore N/A 35 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 23900 N5400 lbf | Ce - Dynamic Radial Rating N/A 41300 N9300 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |