Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 40 º N/A 177000 N40000 lbf N/A 217000 N49000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 100 mm N/A 215 mm8.4646 in N/A 47 mm1.8504 in N/A 40 º N/A 177000 N40000 lbf N/A 217000 N49000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 105 mm N/A 225 mm8.8583 in N/A 49 mm1.9291 in N/A 40 º N/A 191000 N43000 lbf N/A 226000 N51000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 105 mm N/A 225 mm8.8583 in N/A 49 mm1.9291 in N/A 40 º N/A 191000 N43000 lbf N/A 226000 N51000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 40 º N/A 226000 N51000 lbf N/A 253000 N57000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 110 mm N/A 240 mm9.4488 in N/A 50 mm1.9685 in N/A 40 º N/A 226000 N51000 lbf N/A 253000 N57000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 40 º N/A 259000 N58500 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 120 mm N/A 260 mm10.2362 in N/A 55 mm2.1654 in N/A 40 º N/A 259000 N58500 lbf N/A 284000 N64000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 40 º N/A 302000 N68000 lbf N/A 315000 N71000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 130 mm N/A 280 mm11.0236 in N/A 58 mm2.2835 in N/A 40 º N/A 302000 N68000 lbf N/A 315000 N71000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 40 º N/A 346000 N78000 lbf N/A 339000 N76500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 140 mm N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 40 º N/A 346000 N78000 lbf N/A 339000 N76500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 150 mm N/A 320 mm12.5984 in N/A 65 mm2.5591 in N/A 40 º N/A 390000 N88000 lbf N/A 368000 N83000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
101 - 125 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »