Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7330WN MBR SU | d - Bore N/A 150 mm | D - Outer Diameter N/A 320 mm12.5984 in | Bearing Width N/A 65 mm2.5591 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 390000 N88000 lbf | Ce - Dynamic Radial Rating N/A 368000 N83000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7405W | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7405W SU | d - Bore N/A 25 mm | D - Outer Diameter N/A 80 mm3.1496 in | Bearing Width N/A 21 mm0.8268 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 25900 N5850 lbf | Ce - Dynamic Radial Rating N/A 53300 N12000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7406W | d - Bore N/A 30 mm | D - Outer Diameter N/A 90 mm3.5433 in | Bearing Width N/A 23 mm0.9055 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 35500 N8000 lbf | Ce - Dynamic Radial Rating N/A 69000 N15600 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7407W | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7407W SU | d - Bore N/A 35 mm | D - Outer Diameter N/A 100 mm3.937 in | Bearing Width N/A 25 mm0.9843 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 42800 N9650 lbf | Ce - Dynamic Radial Rating N/A 79900 N18000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7408W | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7408W SU | d - Bore N/A 40 mm | D - Outer Diameter N/A 110 mm4.3307 in | Bearing Width N/A 27 mm1.063 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 56400 N12700 lbf | Ce - Dynamic Radial Rating N/A 99500 N22400 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7409W | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7409WN SU | d - Bore N/A 45 mm | D - Outer Diameter N/A 120 mm4.7244 in | Bearing Width N/A 29 mm1.1417 in | Contact Angle N/A 20 º | C0 - Static Radial Rating N/A 62000 N14000 lbf | Ce - Dynamic Radial Rating N/A 106000 N24000 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7410PWN SU | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 115000 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A One-Piece, High-Strength Machined Bronze Cage | CAD N/A |
7410WN MBR | d - Bore N/A 50 mm | D - Outer Diameter N/A 130 mm5.1181 in | Bearing Width N/A 31 mm1.2205 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 66600 N15000 lbf | Ce - Dynamic Radial Rating N/A 115000 N26000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7411PW BR | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Steel Cage | CAD N/A |
7411PW BR SU | d - Bore N/A 55 mm | D - Outer Diameter N/A 140 mm5.5118 in | Bearing Width N/A 33 mm1.2992 in | Contact Angle N/A 35 º | C0 - Static Radial Rating N/A 71000 N16000 lbf | Ce - Dynamic Radial Rating N/A 122000 N27500 lbf | Ball Type N/A STEEL | Cage Type N/A Cast Bronze | CAD N/A |
7412WN MBR | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 135000 N30500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7412WN MBR SU | d - Bore N/A 60 mm | D - Outer Diameter N/A 150 mm5.9055 in | Bearing Width N/A 35 mm1.378 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 85700 N19300 lbf | Ce - Dynamic Radial Rating N/A 135000 N30500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7413PW BR SU | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 91500 N20400 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze | CAD N/A |
7413WN MBR | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 91500 N20400 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7414WN MBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 42 mm1.6535 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 115500 N26000 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7415WN MBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7416WN MBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 48 mm1.8898 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 153000 N34500 lbf | Ce - Dynamic Radial Rating N/A 206000 N46500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |