Batch CAD Cart (0)
  • Cart is empty
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
101 - 125 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d - Bore (mm)

D - Outer Diameter (mm)

D - Outer Diameter (in)

Bearing Width (mm)

Bearing Width (in)

Ce - Dynamic Radial Rating (N)

Ce - Dynamic Radial Rating (lbf)

Limiting Speed (Grease) (rpm)

Limiting Speed (Oil) (rpm)

Part Number

d - Bore

D - Outer Diameter

Bearing Width

Contact Angle

C0 - Static Radial Rating

Ce - Dynamic Radial Rating

Ball Type

Cage Type

CAD

Sort by
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 75 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 98000 N22000 lbf N/A 142000 N32000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 65 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 91500 N20400 lbf N/A 142000 N32000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 65 mm N/A 160 mm6.2992 in N/A 37 mm1.4567 in N/A 40 º N/A 91500 N20400 lbf N/A 142000 N32000 lbf N/A STEEL N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 80 mm N/A 170 mm6.6929 in N/A 39 mm1.5354 in N/A 40 º N/A 108000 N24500 lbf N/A 153000 N34500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2600 in N/A 40 º N/A 93000 N22800 lbf N/A 133000 N30000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 95 mm N/A 170 mm6.6929 in N/A 32 mm1.2600 in N/A 40 º N/A 93000 N22800 lbf N/A 133000 N30000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.339 in N/A 40 º N/A 106000 N25500 lbf N/A 146000 N33500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 100 mm N/A 180 mm7.0866 in N/A 34 mm1.339 in N/A 40 º N/A 106000 N25500 lbf N/A 146000 N33500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 85 mm N/A 180 mm7.0866 in N/A 41 mm1.6142 in N/A 40 º N/A 122000 N27500 lbf N/A 166000 N37500 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 70 mm N/A 180 mm7.0866 in N/A 42 mm1.6535 in N/A 40 º N/A 115500 N26000 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 90 mm N/A 190 mm7.4803 in N/A 43 mm1.6929 in N/A 40 º N/A 135000 N30500 lbf N/A 177000 N40000 lbf N/A STEEL N/A Ball Piloted, Pressed Brass Cage N/A CAD
N/A 75 mm N/A 190 mm7.4803 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 202000 N45500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 80 mm N/A 200 mm7.874 in N/A 48 mm1.8898 in N/A 40 º N/A 153000 N34500 lbf N/A 206000 N46500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 95 mm N/A 200 mm7.874 in N/A 45 mm1.7717 in N/A 40 º N/A 148000 N33500 lbf N/A 191000 N43000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.496 in N/A 40 º N/A 134000 N32500 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 110 mm N/A 200 mm7.874 in N/A 38 mm1.496 in N/A 40 º N/A 134000 N32500 lbf N/A 173000 N39000 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
N/A 120 mm N/A 215 mm8.4646 in N/A 40 mm1.575 in N/A 40 º N/A 160000 N36500 lbf N/A 188000 N42500 lbf N/A STEEL N/A Machined Bronze Cage N/A CAD
101 - 125 of 146 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »