Part Number |
d - Bore |
D - Outer Diameter |
Bearing Width |
Contact Angle |
C0 - Static Radial Rating |
Ce - Dynamic Radial Rating |
Ball Type |
Cage Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
7413PW BR SU | d - Bore N/A 65 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 91500 N20400 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A One-Piece, High-Strength Machined Bronze Cage Cast Bronze | CAD N/A |
7219WN MBR | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2600 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93000 N22800 lbf | Ce - Dynamic Radial Rating N/A 133000 N30000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7219WN MBR SU | d - Bore N/A 95 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 32 mm1.2600 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 93000 N22800 lbf | Ce - Dynamic Radial Rating N/A 133000 N30000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7315WN | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 98000 N22000 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7315WN MBR SU | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 98000 N22000 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7315WN SU | d - Bore N/A 75 mm | D - Outer Diameter N/A 160 mm6.2992 in | Bearing Width N/A 37 mm1.4567 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 98000 N22000 lbf | Ce - Dynamic Radial Rating N/A 142000 N32000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7220WN MBR | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.339 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 106000 N25500 lbf | Ce - Dynamic Radial Rating N/A 146000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7220WN MBR SU | d - Bore N/A 100 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 34 mm1.339 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 106000 N25500 lbf | Ce - Dynamic Radial Rating N/A 146000 N33500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7316WN | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 108000 N24500 lbf | Ce - Dynamic Radial Rating N/A 153000 N34500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7316WN MBR SU | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 108000 N24500 lbf | Ce - Dynamic Radial Rating N/A 153000 N34500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7316WN SU | d - Bore N/A 80 mm | D - Outer Diameter N/A 170 mm6.6929 in | Bearing Width N/A 39 mm1.5354 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 108000 N24500 lbf | Ce - Dynamic Radial Rating N/A 153000 N34500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7414WN MBR | d - Bore N/A 70 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 42 mm1.6535 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 115500 N26000 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7317WN | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27500 lbf | Ce - Dynamic Radial Rating N/A 166000 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7317WN MBR SU | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27500 lbf | Ce - Dynamic Radial Rating N/A 166000 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7317WN SU | d - Bore N/A 85 mm | D - Outer Diameter N/A 180 mm7.0866 in | Bearing Width N/A 41 mm1.6142 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 122000 N27500 lbf | Ce - Dynamic Radial Rating N/A 166000 N37500 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7222WN MBR | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.496 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 134000 N32500 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7222WN MBR SU | d - Bore N/A 110 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 38 mm1.496 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 134000 N32500 lbf | Ce - Dynamic Radial Rating N/A 173000 N39000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7318WN | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30500 lbf | Ce - Dynamic Radial Rating N/A 177000 N40000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7318WN MBR SU | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30500 lbf | Ce - Dynamic Radial Rating N/A 177000 N40000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7318WN SU | d - Bore N/A 90 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 43 mm1.6929 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 135000 N30500 lbf | Ce - Dynamic Radial Rating N/A 177000 N40000 lbf | Ball Type N/A STEEL | Cage Type N/A Ball Piloted, Pressed Brass Cage | CAD N/A |
7415WN MBR | d - Bore N/A 75 mm | D - Outer Diameter N/A 190 mm7.4803 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 202000 N45500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7319WN MBR | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7319WN MBR SU | d - Bore N/A 95 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 45 mm1.7717 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 148000 N33500 lbf | Ce - Dynamic Radial Rating N/A 191000 N43000 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7416WN MBR | d - Bore N/A 80 mm | D - Outer Diameter N/A 200 mm7.874 in | Bearing Width N/A 48 mm1.8898 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 153000 N34500 lbf | Ce - Dynamic Radial Rating N/A 206000 N46500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |
7224WN MBR | d - Bore N/A 120 mm | D - Outer Diameter N/A 215 mm8.4646 in | Bearing Width N/A 40 mm1.575 in | Contact Angle N/A 40 º | C0 - Static Radial Rating N/A 160000 N36500 lbf | Ce - Dynamic Radial Rating N/A 188000 N42500 lbf | Ball Type N/A STEEL | Cage Type N/A Machined Bronze Cage | CAD N/A |